Universal 18 Reclaimer Drum (2.4 m)

Rotors Universal 18 Reclaimer Drum (2.4 m)

Request A Price Find Dealer

Key Specs

Milling Width
96 in
2438 mm
Tool Spacing
0.6 in
15 mm
Drum Diameter at Tips
60 in
1525 mm

Features At A Glance

Cat

Most Versatile Reclaimer Drum

  • The Universal 18 rotor is designed to provide maximum mixing depth and has lower breakout force compared to the Universal 16 rotor.
  • It is a versatile reclaimer drum for reclaiming and stabilizing old roads or other surfaces.
  • It has a secondary application of light asphalt reclamation, where the asphalt layer is thin and deteriorated.
Cat

Excellent Asphalt Sizing

This rotor meets European 45 cm mixing depth requirements while providing the highest level of material pulverization and gradation.

Product Specifications for Universal 18 Reclaimer Drum (2.4 m)

Milling Width 96 in 2438 mm
Tool Spacing 0.6 in 15 mm
Drum Diameter at Tips 60 in 1525 mm
Milling Depth (max) 18 in 457 mm
Number of Bits 200 200
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 229-3180 229-3180
PN# of Rotor Gp with Bits (Field installed) 229-3181 229-3181

See how Universal 18 Reclaimer Drum (2.4 m) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Rotors

Rotors

Rotors

Rotors
Rotors
Rotors

Check out current offers for the Universal 18 Reclaimer Drum (2.4 m)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.