Rotors

Rotors Universal 16 Reclaimer Drum (2.4 m)

Request A Price Find Dealer

Key Specs

Milling Width
96 in
2438 mm
Tool Spacing
0.63 in
15.9 mm
Drum Diameter at Tips
54 in
1375 mm

Overview

The Universal 16 rotor is designed to produce maximum breakout force in deep asphalt cuts and on existing soil cement. It also performs well in soil stabilization applications.

Product Specifications for Universal 16 Reclaimer Drum (2.4 m)

Milling Width 96 in 2438 mm
Tool Spacing 0.63 in 15.9 mm
Drum Diameter at Tips 54 in 1375 mm
Milling Depth (max) 16 in 406 mm
Number of Bits 200 200
PN# of Rotor Gp with Coolant and Tools (Factory Installed) NA NA
PN# of Rotor Gp with Bits (Field installed) 287-1724 287-1724

See how Universal 16 Reclaimer Drum (2.4 m) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Rotors

Rotors

Rotors

Rotors
Rotors
Rotors
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.