Rotors

Rotors Soil Reclaimer Drum (2.4 m)

Request A Price Find Dealer

Key Specs

Milling Width
96 in
2438 mm
Tool Spacing
0.45 in
11.5 mm
Drum Diameter at Tips
64 in
1625 mm

Overview

Soil reclaimer drum with 508 mm (20 in) depth of cut for stabilizing various soil types.

Product Specifications for Soil Reclaimer Drum (2.4 m)

Milling Width 96 in 2438 mm
Tool Spacing 0.45 in 11.5 mm
Drum Diameter at Tips 64 in 1625 mm
Milling Depth (max) 20 in 508 mm
Number of Bits 238 238
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 250-3960 250-3960
PN# of Rotor Gp with Bits (Field installed) 250-3961 250-3961

See how Soil Reclaimer Drum (2.4 m) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Rotors

Rotors

Rotors

Rotors
Rotors
Rotors
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.