Rotors

Rotors System H 2.2 m Milling Drum (6x2 mm spacing)

Request A Price Find Dealer

Key Specs

Milling Width
88 in
2235 mm
Tool Spacing
0.25 in
6 mm
Drum Diameter at Tips
42.2 in
1073 mm

Overview

System H micro milling drum features a 6mm spacing with a double hit for very fine milling finish to meet specific job specifications.

Product Specifications for System H 2.2 m Milling Drum (6x2 mm spacing)

Milling Width 88 in 2235 mm
Tool Spacing 0.25 in 6 mm
Drum Diameter at Tips 42.2 in 1073 mm
Milling Depth (max) 2 in 50 mm
Number of Bits 748 748
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 511-5049 511-5049
PN# of Rotor Gp with Bits (Field installed) 511-5050 511-5050

See how System H 2.2 m Milling Drum (6x2 mm spacing) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the System H 2.2 m Milling Drum (6x2 mm spacing)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.