Rotors

Rotors System K 2.0 m Milling Drum (8 mm spacing)

Request A Price Find Dealer

Key Specs

Milling Width
79 in
2010 mm
Tool Spacing
0.31 in
8 mm
Drum Diameter at Tips
42.2 in
1073 mm

Overview

The System K fine milling rotor with 8 mm bit spacing is ideal for removing road surfaces with a fine textured finish at depths of approximately 100 mm (4 in). A durable, high-performance design with efficient material flow and an excellent cutting pattern maximizes milling production.

Product Specifications for System K 2.0 m Milling Drum (8 mm spacing)

Milling Width 79 in 2010 mm
Tool Spacing 0.31 in 8 mm
Drum Diameter at Tips 42.2 in 1073 mm
Milling Depth (max) 13 in 330 mm
Number of Bits 276 276
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 567-0933 567-0933
PN# of Rotor Gp with Bits (Field installed) 567-0932 567-0932

See how System K 2.0 m Milling Drum (8 mm spacing) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Rotors

Rotors

Rotors

Rotors
Rotors
Rotors

System K Rotor Spacings and Applications

System K Rotor Design Features

System K Rotor Toolholder Design

Carbide Cutter Bits for Milling and Reclamation

Diamond Bits for Milling

System K Rotor Spacings and Applications
System K Rotor Design Features
System K Rotor Toolholder Design
Carbide Cutter Bits for Milling and Reclamation
Diamond Bits for Milling
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.