| Milling Width | 88 in 2235 mm |
| Tool Spacing | 0.7 in 18 mm |
| Drum Diameter at Tips | 42.2 in 1073 mm |
| Milling Depth (max) | 13 in 330 mm |
| Number of Bits | 162 162 |
| PN# of Rotor Gp with Coolant and Tools (Factory Installed) | 559-1535 559-1535 |
| PN# of Rotor Gp with Bits (Field installed) | 558-6381 558-6381 |
Rotors System K 2.2 m Milling Drum (18 mm spacing)
Request A Price Find DealerKey Specs
- Milling Width
- 88 in
- 2235 mm
- Tool Spacing
- 0.7 in
- 18 mm
- Drum Diameter at Tips
- 42.2 in
- 1073 mm
Overview
The System K course milling rotor with 18 mm bit spacing is designed for surface removal or complete removal of road surfaces with a rougher finish at depths up to 330 mm (13 in). A durable, high-performance design with efficient material flow and an excellent cutting pattern maximizes milling production.
Features At A Glance
- A taper and friction ring design secures the toolholders to the rotor without a retaining pin, bolt or setscrew, speeding up replacement time by up to 50% and eliminating the need for fasteners or torqueing
- 20 mm wear collar is 66% longer than System G toolholders
- An anti-rotating toolholder design ensures proper position to prevent wear on the blocks and holders
- Water can penetrate through the toolholder radial access hole to aid tooth rotation for uniform bit wear
- Toolholders are available to accommodate bits with 20 mm, 22 mm and 25 mm shank size bits for various applications
- Radial access hole
- Chisel points
- Rear access through the block
- An optimized spiral angle increases speed of material flow from the outside to the center for efficient material extraction
- Blocks are specifically designed for each side of the rotor and arranged for optimized cutting effort and efficient material flow
- Kicker paddles are dimensioned and tested to ensure maximum ejection of material from the center of the cutting chamber to the conveyor
- The rotor design reduces component wear by quickly removing material from the cutting chamber, reducing drag, improving overall machine efficiency and lowering fuel consumption
- Built to withstand demanding applications and extend rotor life
- Large heat-treated surface areas on the toolholder protect the base block from undesired wear
- Components are manufactured with abrasion-resistant, high-strength alloys to withstand the toughest applications
- High-strength components stand up to the demands of high-power applications
- Toolholder and base block designs are optimized to minimize stresses and provide lasting durability
- Dual-retention toolholders eliminate the need for fasteners, reducing replacement time by up to 50%
- Bit removal can be done through multiple methods
- A variety of removal tools specifically for System K rotors help you replace bits and toolholders quickly
Product Specifications for System K 2.2 m Milling Drum (18 mm spacing)
See how System K 2.2 m Milling Drum (18 mm spacing) compares against frequently compared products.
Rotors
System K 2.2 m Milling Drum (18 mm spacing)
Selected
- Milling Width
- 88 in
- 2235 mm
- Tool Spacing
- 0.7 in
- 18 mm
- Drum Diameter at Tips
- 42.2 in
- 1073 mm
Rotors
System K 2.2 m Milling Drum (15 mm spacing)
- Milling Width
- 88 in
- 2235 mm
- Tool Spacing
- 0.6 in
- 15 mm
- Drum Diameter at Tips
- 42.2 in
- 1073 mm
Rotors
System K 2.0 m Milling Drum (18 mm spacing)
- Milling Width
- 79 in
- 2010 mm
- Tool Spacing
- 0.7 in
- 18 mm
- Drum Diameter at Tips
- 42.2 in
- 1073 mm
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Rotors
Rotors
Rotors
System K Rotor Spacings and Applications
System K Rotor Design Features
System K Rotor Toolholder Design