Studio Shot

Tilt Rotate Systems TRS6, Pin On (Pin Grabber) / Pin Grabber, 5-6 Ton Mini Excavators

Request A Price Click for Price

Key Specs

Machine Class
6 Ton Mini Excavators
6 Ton Mini Excavators
Weight
463 lb
210 kg
Interface Options: Top-Bottom
Pin On (Pin Grabber Coupler) / Pin Grabber
Pin On (Pin Grabber Coupler) / Pin Grabber

Overview

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Product Specifications for TRS6, Pin On (Pin Grabber) / Pin Grabber, 5-6 Ton Mini Excavators

Machine Class 6 Ton Mini Excavators 6 Ton Mini Excavators
Weight 463 lb 210 kg
Interface Options: Top-Bottom Pin On (Pin Grabber Coupler) / Pin Grabber Pin On (Pin Grabber Coupler) / Pin Grabber
Overall Height 35.6 in 905 mm
Length 20.7 in 526 mm
Overall Width 19.3 in 490 mm
Rotation Speed 7 Seconds per 1 Full Rotation 7 Seconds per 1 Full Rotation
Tilt Angle Range 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 8.8 ft³ 250 l
Maximum Bucket Width 47.2 in 1200 mm
Optimal Hydraulic Flow 45-80 L/min (12-21 gpm) 45-80 L/min (12-21 gpm)
Maximum Operating Pressure 3625.9 psi 25000 kPa
Required Hydraulics 1st Auxiliary 1st Auxiliary
Tilting Torque 10627 lb/ft 14408.3 N·m
Turning Torque 2876.5 lb/ft 3900 N·m
Compatibility Only compatible with the following Mini Excavator model serial number prefixes: 306 CR (6G6 1 & up) Only compatible with the following Mini Excavator model serial number prefixes: 306 CR (6G6 1 & up)

See how TRS6, Pin On (Pin Grabber) / Pin Grabber, 5-6 Ton Mini Excavators compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Tiltrotator System

Cat® Tiltrotator System Overview

Cat® TRS Tiltrotator Display and Settings

Cat® TRS6 Tiltrotator and Bucket at Work

Cat® TRS6 Tiltrotator and Grapple at Work

Advantages of the Cat® TRS8 Tiltrotator

Cat® TRS8 Tiltrotator at Work

The Cat® TRS Tiltrotator

Cat® 306 Mini Excavator with Cat TRS6 Tiltrotator

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Tiltrotator System
Cat® Tiltrotator System Overview
Cat® TRS Tiltrotator Display and Settings
Cat® TRS6 Tiltrotator and Bucket at Work
Cat® TRS6 Tiltrotator and Grapple at Work
Advantages of the Cat® TRS8 Tiltrotator
Cat® TRS8 Tiltrotator at Work
The Cat® TRS Tiltrotator
Cat® 306 Mini Excavator with Cat TRS6 Tiltrotator
An Attachment for Every Job - Cat® Work Tool Attachments

360 View

Check out current offers for the TRS6, Pin On (Pin Grabber) / Pin Grabber, 5-6 Ton Mini Excavators

View More Offers