General Duty Bucket

General Duty General Duty Bucket 2600 mm (102 in): 584-2241

Request A Price Find Dealer

Key Specs

Width
102 in
2600 mm
Capacity
8.5 yd³
6.5 m³
Weight
13195 lb
5985 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 2600 mm (102 in): 584-2241

Width 102 in 2600 mm
Capacity 8.5 yd³ 6.5 m³
Weight 13195 lb 5985 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 170 Cat Advansys 170
Edge Type Straight Straight

See how General Duty Bucket 2600 mm (102 in): 584-2241 compares against frequently compared products.

Media Gallery

General Duty Bucket

336F with General Duty Bucket

336F Excavator loading a 730C Articulated Truck with a General Duty Bucket

311F RR digging in trenching application with a General Duty Bucket

320 Medium Excavator using a General Duty Bucket to load a truck

M317F digging with a General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 2600 mm (102 in): 584-2241

Start General Duty Bucket 2600 mm (102 in): 584-2241 Tour
close

Check out current offers for the General Duty Bucket 2600 mm (102 in): 584-2241

View More Offers