Severe Duty Bucket

Severe Duty Severe Duty Bucket 2250 mm (89 in): 584-2240

Request A Price Find Dealer

Key Specs

Width
89 in
2250 mm
Capacity
6.54 yd³
5 m³
Weight
11263 lb
5109 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 2250 mm (89 in): 584-2240

Width 89 in 2250 mm
Capacity 6.54 yd³ 5 m³
Weight 11263 lb 5109 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 170 Cat Advansys 170
Edge Type Spade Spade

See how Severe Duty Bucket 2250 mm (89 in): 584-2240 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Severe Duty Bucket
374F loading an articulated truck with a Severe Duty Bucket
390F loading rock with a Severe Duty Bucket into a truck
336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 2250 mm (89 in): 584-2240

Start Severe Duty Bucket 2250 mm (89 in): 584-2240 Tour
close

Check out current offers for the Severe Duty Bucket 2250 mm (89 in): 584-2240

View More Offers