| Width | 73 in 1850 mm | 
| Capacity | 3.52 yd³ 2.69 m³ | 
| Weight | 5348 lb 2426 kg | 
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler | 
| Adapter Quantity | 5 5 | 
| Adapter Size | Cat Advansys 130 Cat Advansys 130 | 
| Edge Type | Straight Straight |