General Duty Bucket

General Duty General Duty Bucket 1150 mm (45 in): 579-6300

Request A Price Find Dealer

Key Specs

Width
45 in
1150 mm
Capacity
1.2 yd³
0.92 m³
Weight
1735 lb
787 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 1150 mm (45 in): 579-6300

Width 45 in 1150 mm
Capacity 1.2 yd³ 0.92 m³
Weight 1735 lb 787 kg
Interface For use with Pin-on or Cat Pin Grabber Coupler For use with Pin-on or Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size J350 J350
Edge Type Straight Straight

See how General Duty Bucket 1150 mm (45 in): 579-6300 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the General Duty Bucket 1150 mm (45 in): 579-6300

View More Offers