Utility Duty Bucket 900 mm (36 in): 571-2849

Utility Duty Utility Duty Bucket 900 mm (36 in): 571-2849

Request A Price Find Dealer

Key Specs

Width
36 in
900 mm
Capacity
0.69 yd³
0.53 m³
Weight
910 lb
413 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 900 mm (36 in): 571-2849

Width 36 in 900 mm
Capacity 0.69 yd³ 0.53 m³
Weight 910 lb 413 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 70 Cat Advansys 70
Edge Type Straight Straight

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 900 mm (36 in): 571-2849

Start Utility Duty Bucket 900 mm (36 in): 571-2849 Tour
close

Check out current offers for the Utility Duty Bucket 900 mm (36 in): 571-2849

View More Offers