General Duty Bucket

General Duty General Duty Bucket 1250 mm (49 in): 532-6000

Request A Price Find Dealer

Key Specs

Width
49 in
1250 mm
Capacity
1.31 yd³
1 m³
Weight
1777 lb
806 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 1250 mm (49 in): 532-6000

Width 49 in 1250 mm
Capacity 1.31 yd³ 1 m³
Weight 1777 lb 806 kg
Interface For use with Pin-on or Cat Pin Grabber Coupler For use with Pin-on or Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size J350 J350
Edge Type Straight Straight

See how General Duty Bucket 1250 mm (49 in): 532-6000 compares against frequently compared products.

Media Gallery

General Duty Bucket

336F with General Duty Bucket

336F Excavator loading a 730C Articulated Truck with a General Duty Bucket

311F RR digging in trenching application with a General Duty Bucket

320 Medium Excavator using a General Duty Bucket to load a truck

M317F digging with a General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Check out current offers for the General Duty Bucket 1250 mm (49 in): 532-6000

View More Offers