Severe Duty Severe Duty Bucket 1050 mm (42 in): 550-9227

Request A Price Find Dealer

Key Specs

Width
42 in
1050 mm
Capacity
0.85 yd³
0.65 m³
Weight
1300 lb
590 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1050 mm (42 in): 550-9227

Width 42 in 1050 mm
Capacity 0.85 yd³ 0.65 m³
Weight 1300 lb 590 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 80 Cat Advansys 80
Edge Type Straight Straight

See how Severe Duty Bucket 1050 mm (42 in): 550-9227 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1050 mm (42 in): 550-9227

Start Severe Duty Bucket 1050 mm (42 in): 550-9227 Tour
close

Check out current offers for the Severe Duty Bucket 1050 mm (42 in): 550-9227

View More Offers