Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 1250 mm (49 in): 528-0290

Request A Price Find Dealer

Key Specs

Width
49 in
1250 mm
Capacity
1.31 yd³
1 m³
Weight
1759 lb
798 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Bucket 1250 mm (49 in): 528-0290

Width 49 in 1250 mm
Capacity 1.31 yd³ 1 m³
Weight 1759 lb 798 kg
Interface For use with Pin-on or Cat Pin Grabber Coupler For use with Pin-on or Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size J350 J350
Edge Type Straight Straight

See how Heavy Duty Bucket 1250 mm (49 in): 528-0290 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

325F CR using a Heavy Duty Bucket

320F with Heavy Duty Bucket

323 digging with a Heavy Duty Bucket

330 GC using a Heavy Duty Bucket

336 GC loading 772G

Heavy Duty Bucket
325F CR using a Heavy Duty Bucket
320F with Heavy Duty Bucket
323 digging with a Heavy Duty Bucket
330 GC using a Heavy Duty Bucket
336 GC loading 772G

Check out current offers for the Heavy Duty Bucket 1250 mm (49 in): 528-0290

View More Offers