Severe Duty Bucket

Severe Duty Severe Duty Bucket 1050 mm (42 in): 550-9338

Request A Price Find Dealer

Key Specs

Width
42 in
1050 mm
Capacity
1 yd³
0.76 m³
Weight
1624 lb
737 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1050 mm (42 in): 550-9338

Width 42 in 1050 mm
Capacity 1 yd³ 0.76 m³
Weight 1624 lb 737 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how Severe Duty Bucket 1050 mm (42 in): 550-9338 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1050 mm (42 in): 550-9338

Start Severe Duty Bucket 1050 mm (42 in): 550-9338 Tour
close

Check out current offers for the Severe Duty Bucket 1050 mm (42 in): 550-9338

View More Offers