See how Heavy Duty Rock Bucket 2.9m³ (3.75yd³) compares against frequently compared products.
Buckets - Loader
Heavy Duty Rock Bucket 2.9m³ (3.75yd³)
Selected
Buckets - Loader
22.9 m³ (30 yd³) - 624-1231
- Bucket Width
- 6,240 mm
- 246 in
- Edge Type
- Spade
- Spade
- GET Style
- Advansys
- Advansys
Buckets - Loader
Rock Bucket 3.4m³ (4.50yd³)Performance Series