WITH MINESTAR OBJECT DETECTION
Mobile equipment operators need to be keenly aware of their environment, especially when putting their equipment into motion. The more information they have about what’s around them, the greater their awareness — and their safety.
MineStar Detect Object Detection combines radar and camera systems to automatically detect hazards within critical areas around the machine — primarily the front, rear and turning radius on each side. When objects enter these areas, Detect then pushes notifications via an in-cab display to warn the operator there are objects in the danger zone.
Object Detection is designed to increase safety and visibility during machine startup, initial movement and always in reverse. When radars are active, the system alarms only when the machine is in gear and in the direction of a detected object. The radars are always active in reverse. Once the machine reaches a speed threshold or distance traveled, the radars enter a standby state.
Object Detection:
- Gives operators a complete picture of other machines and hazardous conditions around the machine.
- Works with equipment from any manufacturer, so you can use one system across your entire fleet.
- Can be configured to reduce alarming and distraction in common situations and at specified speeds and distances
- Protects people and assets during the most accident-prone phases of operation.
- Alerts operators to diminishing closing distances as objects move closer.
- Detects a wide range of hazards without the need for tagging.
- Builds operator confidence for safer, more efficient operation all shift long.