Powerful & Efficient

Rental power with lower emissions.

Cat® XGC1900 Generator
Cat® XGC1900 Generator

The Cat® XGC1900 Natural Gas Generator

Generate power to support large-scale and mission-critical operations while continuing your commitment to meeting climate-related goals with temporary power offered by the new Cat® XGC1900 Generator. Providing up to 1900 kW of continuous power, the XGC1900 emits lower emissions than diesel-powered alternatives.

 

 

Reliable and EFFICIENT Power Production

Critical industries providing energy and infrastructure to meet society’s basic needs must be able to continue operations despite any disaster or associated power interruptions. Designed for some of the toughest applications of an enterprise scale, the XGC1900 is an all-in-one rental power solution ready for quick setup and performance in some of the most challenging environments, including those with high ambient conditions and high altitudes. Powered by the G3516H gas engine, the XGC1900 is ready to provide temporary power for the toughest jobs.

Thanks to the XGC1900, the oil and gas industries, utilities, municipal infrastructure, fresh water and wastewater treatment plants, and mining and quarry sites have access to reliable rental power engineered to withstand the rigors of a wide range of job sites.

REQUEST A DEALER CONSULTATION
of


Flexible and Cost-Saving

Satisfying varying load requirements in diverse regions and applications, the power-dense generator set can easily switch between 50 and 60 Hz and across a wide range of voltages. The flexible solution is engineered for a high fuel tolerance, allowing for the use of gases with low methane numbers.

The highly efficient solutions produce NOx emissions as low as 250mg/Nm3 without requiring aftertreatment, saving time and reducing costs. Best-in-class fuel efficiency and reduced oil consumption results in longer service and maintenance intervals for additional cost savings.

of


Streamlined Transport and Deployment

Ready for dispatch to some of the harshest terrain and environments, the weather-resistant and enclosed power module features components ideal for a readily deployable asset.

  • CSA-certified gas train and cooling
  • Air handling
  • Superior sound attenuation
     

 

of


Convenient Control

Monitor performance and optimize operations with the easy-to-access externally mounted EMCP 4 control system.

Suited specifically for rental applications, the XGC1900 is equipped with Cat Connect technology to remotely track and monitor the asset. Real-time data on fuel level, battery voltage, and run status indicate if the unit is ready for startup or requires service.

Have confidence in all aspects of your temporary power solution with remote asset monitoring via a mobile device. The convenient offering delivers up-to-the minute reports and analysis to help control costs and enhance performance.

Cat XGC1900 Generator

Generating up to 1900 kW of continuous power, the rentable and highly efficient generator emits lower emissions without the need for aftertreatment.

of
of
of
of
  • XGC1900 50/60Hz
    Rating
    1900 ekW (2375 kVA) Continuous
    1900 ekW (2375 kVA) Continuous
    Frequency
    50/60 Hz
    50/60 Hz
    Voltage
    400/480 V
    400/480 V

    XGC1900 50/60Hz

    In addition to improved fuel efficiency, the next generation XGC1900 rental generator provides significant power density advantages. Caterpillar developed new exhaust stacks that reduce spacing requirements for sites requiring multiple units.

    Learn More

 

 

Press Release

New Cat XGC1900 Natural-Gas Power Module Offers Optimum Efficiency and Low Emissions for Continuous Power Applications

Caterpillar introduces the Cat XGC1900 natural-gas power module, a highly efficient and power-dense solution with NOx emissions as low as 250mg/Nm3 without requiring aftertreatment.

view press release
Cat® XGC1900 Generator
Cat® XGC1900 Generator

Cat Connect Comes Standard

The Cat XGC1900 power module is equipped with Cat Connect technology and comes with a subscription for Remote Asset Monitoring (RAM) at no charge until December 31, 2024. The telematics send real-time information on fuel level, DEF level, battery voltage, and run status. Connected assets support peak operation with timely insights that help customers better control costs, improve performance, and reduce risks. 

Find Out More
Cat connect comes standard
Cat connect comes standard

Related Industries

 

 

Spec Sheets

Cat XGC1900 Rental Generator Set

Continuous 1900 kW (2375 kVA)
50 Hz
1500 RPM 

Download pdf
Cat XGC1900 Rental Generator Set
Cat XGC1900 Rental Generator Set

Dealer Locator

Your Cat dealer is committed to maximizing your success, helping you get the most out of your operations with site-level solutions, service and support.

Learn More
dealers
dealers

Electric Power News

Read the latest electric power news and articles relating to Cat electric power products by people in the know, on topics that matter to your business.  

Read More
ep news
ep news