Overview
Automate Operations for More Consistent Machine Operation
Cat® AutoCarry™ for Dozers assists operators with maintaining full blade loads while reducing fatigue. AutoCarry works in tandem with Blade Load Monitor to help improve load consistency with less effort.
Benefits
Optimize Blade Loads
AutoCarry automatically adjusts blade height to maintain a fully loaded blade for the entire length of the push.
Factory Integrated
AutoCarry is built in at the factory as part of the Cat Assist with Attachment-Ready Option (ARO) standard technology package.
Helps to Boost Operator Productivity
AutoCarry works with Blade Load Monitor to allow operators to compare their current blade load to the capacity of the machine.
Features At A Glance
- AutoCarry automatically controls blade lift to reduce operator fatigue. This function maintains desired blade load while limiting track slip and improving consistency.
- The feature automatically adjusts blade height to maintain a fully loaded blade for the entire length of the push.
- AutoCarry automatically adjusts blade load for ground conditions and slope.
- Operators can manually adjust target blade loads to increase or decrease machine carrying speed.
- AutoCarry works in tandem with Blade Load Monitor to boost operator productivity.
- Blade Load Monitor allows operators to compare their current blade load to the capacity of the machine.
- While using AutoCarry, the Blade Load Monitor bar is always shown at the top of the home screen. This bar indicates three levels of load:
2. Target Machine Load
3. Excessive Load
- Helps operators of varied experience levels to maximize productivity with less effort
- The Load Factor setting adjusts the target blade load to maintain a higher carry speed with a smaller blade load.
- The Floor setting limits how far the blade automatically lowers. When turned off, the blade lowers as much as necessary to obtain a full blade load. When turned on, the blade is prevented from lowering below the operator’s last manually commanded blade position.
- After the blade is fully loaded and the implement lever is not commanded, AutoCarry adjusts blade height to carry a full blade load. Manual blade tilt commands are allowed while AutoCarry is actively controlling blade height.
- AutoCarry complements other Assist technologies on your Cat dozer for optimal performance.
- AutoCarry is integrated into your Cat dozer at the factory for better performance and support.
- AutoCarry works well with Traction Control to reduce track slip and undercarriage wear.
- The feature works alongside Slope Assist and Grade Control to transition from bulk earthmoving to finish grade. While Grade or Slope Assist are in auto mode, AutoCarry will not lower the blade below a final design surface.
- AutoCarry is included in the Assist with ARO standard technology package.
- AutoCarry is compatible with D4*, D5, D6/D6 XE** and D7 dozers.
** D6/D6 XE serial numbers 1000+