AP1000

Wheel Asphalt Pavers AP1000

Request A Price Find Dealer

Key Specs

Paving Range with SE60 FM
3 m - 7.8 m (10' - 25' 6")
3 m - 7.8 m (10' - 25' 6")
Operating weight with SE60 FM
42,620 lb
19332 kg
Maximum Throughput Capacity
1766 ton(US)/h
1602 tonnes/hr

Overview

Simple, Mobile, Productive

The Cat  AP1000 asphalt paver is a wheel paver that delivers a high-return on investment with its fast-heating screed system, low fuel consumption, durable components, and easy to use technology. A variety of screed choices offer versatility and provide high-quality results on interstates, highways, airports, and parking lots.

Benefits

Advanced Technology

with pave start assistant, thermal mapping and hopper level sensors

Up to 15% More Fuel Efficient

with advanced Eco-mode and integrated generator design.

Simple and Quiet Operation

with screed heat-up in as little as 15 minutes.

Product Specifications for AP1000

Paving Range with SE60 FM 3 m - 7.8 m (10' - 25' 6") 3 m - 7.8 m (10' - 25' 6")
Paving Range with SE60 V 3 m - 7.65 m (9' 10" - 25') 3 m - 7.65 m (9' 10" - 25')
Paving Range with SE60 V XW 3 m - 7.5 m (10' - 24' 6") 3 m - 7.5 m (10' - 24' 6")
Paving Range with SE60 VT XW 3 m - 6 m (10' - 19' 6") 3 m - 6 m (10' - 19' 6")
Operating Length 22.3 ft 6.8 m
Operating Width 10.8 ft 3.3 m
Overall Height 12.3 ft 3.8 m
Transport Length 20.9 ft 6.4 m
Transport Width 11.9 ft 3.6 m
Transport Height 9.8 ft 3 m
Operating weight with SE60 FM 42,620 lb 19332 kg
Operating weight with SE60 V 42,360 lb 19214 kg
Operating weight with SE60 V XW 43,848 lb 19889 kg
Shipping Weight - Paver Only 34,228 lb 15526 kg
Fuel Tank Capacity 92 gal (US) 348 l
DEF Tank 5 gal (US) 19.1 l
Cooling System - Total 12 gal (US) 45 l
Hydraulic Oil Tank 58 gal (US) 219 l
Washdown Spray Tank 7.9 gal (US) 30 l
Gross Power 225 hp 168 kW
Engine Model Cat C7.1 Cat C7.1
Maximum Throughput Capacity 1766 ton(US)/h 1602 tonnes/hr
Maximum Travel Speed 12 mile/h 19.9 km/h
Maximum Paving Speed 250 ft/min 76 m/min
Maximum Paving Speed - With Tamper Bar Screed 82 ft/min 25 m/min
Inside Turn Radius 4.5 ft 1.5 m

AP1000 Standard Equipment

Electrical system

  • 70 kW generator
  • Cat Electronic Technician
  • Machine security system
  • Remote jump start receptacle
  • Automotive type fuse system
  • 12-volt power receptacle
  • 100 amp alternator
  • 1000 CCA batteries

Material Delivery

  • Contact-type material feed sensors
  • Adjustable push-roller

Service and Maintenance

  • Extended-life coolant
  • Remote access drains
  • Scheduled Oil sampling ports
  • Sight gauges

Safety

  • Back-up alarm
  • Horn
  • Working lights
  • Mirror package
  • Vandal covers

Operating Environment

  • Dual operating stations
  • Steering guide
  • Ventilation System

Technology

  • Product Link™ Elite 641_cellular

Powertrain

  • Automatic engine speed control
  • Cat C7.1 Engine
  • Variable speed cooling fan
  • Eco-mode
  • Extended life hydraulic oil

AP1000 Optional Equipment

Technology

  • Cat Grade Control
  • Hopper level and material height sensor
  • Pave start assistant
  • Product Link™ Elite 631_satellite
  • Thermal mapping

Powertrain

  • All wheel drive
  • Ballast_front weights
  • Front wheel assist
  • Radial drive tires
  • Sand rib drive tires

Electrical System

  • Auxiliary power panel_6.6 kW

Operating Environment

  • Air-ride seat
  • Windshield
  • Hard top canopy
  • Deceleration pedal
  • Heated seats
  • Side shields
  • Towpoint indicator (2nd)
  • Umbrella
  • Ventilation system
  • Screen visor

Material Delivery

  • Auger extension
  • Leveling devices
  • Mainframe extensions_manual
  • Mainframe extensions_power
  • Sonic feed sensors
  • Power folding front apron
  • Truck hitch
  • Washdown pump and reel
  • Washdown tank
  • Wide width paving packages

Service and Maintenance

  • Service repair kits
  • Uptime kits

Grade References

  • Sonic Averaging Beam
  • Rigid Ski, 9.15 m (30') and 12.2 m (40')

Screed Choices

  • SE60 V XW Screed
  • SE5 VT XW Screed
  • SE60 V Screed
  • SE60 FM Screed
  • SE60 FM Screed

See how AP1000 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

AP1000 Paver

AP1000 Paver

AP1000 Paver

AP1000 Paver

AP1000 Paver

AP1000 Paver
AP1000 Paver
AP1000 Paver
AP1000 Paver
AP1000 Paver

Paving by the Numbers

Cat Grade Control Setup

Paving by the Numbers
Cat Grade Control Setup

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat® Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with Grade and Slope For Pavers

    The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

  • Cat Grade with Thermal Mapping For Pavers

    Thermal Mapping monitors the surface temperatures of the asphalt utilizing an infra-red camera and a Global Navigation Satellite System (GNSS) enabled by RTK accuracy. Viewing real-time temperatures, contractors can identify variations and take action to manage the plant to paver delivery process and fine-tune paving practices for more uniform lay-down temperatures.

1 - 8 of 9 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

Explore Technology

Thermal Mapping monitors the surface temperatures of the asphalt utilizing an infra-red camera and a Global Navigation Satellite System (GNSS) enabled by RTK accuracy. Viewing real-time temperatures, contractors can identify variations and take action to manage the plant to paver delivery process and fine-tune paving practices for more uniform lay-down temperatures.

Explore Technology

Check out current offers for the AP1000

View More Offers