TL642 w/Stabilizers

Telehandlers TL642 w/Stabilizers

Request A Price Find Dealer

Key Specs

Rated Load Capacity
6500 lb
2948 kg
Maximum Lift Height
42 ft
12.8 m
Engine Model
Cat® C3.6L
Cat® C3.6L

Overview

CONFIGURED FOR SUCCESS

Cat Telehandlers offer performance and versatility.

Benefits

EFFICIENTLY POWERFUL

Superior stability and powerful hydraulics

ALL DAY COMFORT

Exceptional all-around visibility

DEFIANTLY DURABLE

Ground level servicing for easily accessible daily checks

Product Specifications for TL642 w/Stabilizers

Rated Load Capacity 6500 lb 2948 kg
Maximum Lift Height 42 ft 12.8 m
Load at Maximum Height - Stabilizers Down 6500 lb 2948 kg
Maximum Forward Reach 30 ft 9.1 m
Load at Maximum Reach - Stabilizers Down 1700 lb 771 kg
Top Travel Speed 19 mile/h 31 km/h
Engine Model Cat® C3.6L Cat® C3.6L
Gross Power - Basic 73.7 hp 55 kW
Note Meets U.S. EPA Tier 4 Final emission standards. Meets U.S. EPA Tier 4 Final emission standards.
Operating Weight 22928 lb 10400 kg
Height 8 ft 2430 mm
Width 8 ft 2470 mm
Wheel Base 11.25 ft 3430 mm
Length - Fork Face 18.5 ft 5639 mm
Ground Clearance 17 in 432 mm
Turning Radius - Over Tires 12 ft 3658 mm
Standard 370/75-28 Duraforce Air 370/75-28 Duraforce Air
Optional (1) 370/75-28 Duraforce Foam Fill 370/75-28 Duraforce Foam Fill
Optional (2) 315/95-28 Telemaster Solid 315/95-28 Telemaster Solid
Optional (3) 13.00-24 16PR Air 13.00-24 16PR Air
Optional (4) 13.00-24 12PR Foam 13.00-24 12PR Foam
Optional (5) 370/75-28 Non-Marking Air 370/75-28 Non-Marking Air
Optional 370/75-28 Non-Marking Foam 370/75-28 Non-Marking Foam
Fuel Tank 38.3 gal (US) 145 l
Hydraulic System 42 gal (US) 158 l
Pump Type Single-section Single-section
Boom Up 15.5 s 15.5 s
Boom Down 10.7 s 10.7 s
Tele In 11.8 s 11.8 s
Tele Out 17 s 17 s
Drawbar Pull - Basic 20,670 lb 92 kN
Parking Brake Spring-applied hydraulic release on front axle Spring-applied hydraulic release on front axle
Features Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle
Features Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab
Features Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge
Cubing Forks [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in)
Carriages - Side Shift 50 in 1270 mm
Pallet Forks - Option 1 [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in)
Carriages - Swing 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung) 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung)
Carriages - Standard Tilt 50 in 1270 mm
Lumber Forks - Option 1 [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in)
Pallet Forks - Option 2 [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in)
Carriages - Dual Fork Positioning 50 in 1270 mm
Pallet Forks - Option 3 [2] 1829 mm, 60 mm × 150 mm ([2] 72 in, 2.36 in × 6 in) [2] 1829 mm, 60 mm × 150 mm ([2] 72 in, 2.36 in × 6 in)

TL642 w/Stabilizers Standard Equipment

TELESCOPIC BOOM

  • Boom angle indicator

ELECTRICAL

  • Alternator, 60 amp, 12 volt
  • Battery, 12 volt, 1000 CCA
  • Horn
  • Alarm, backup

OPERATOR STATION

  • Canopy, ROPS/FOPS
  • Joystick, single electronic
  • Adjustable joystick wristrest
  • Low step, grab bars for easy entry
  • Seat - vinyl, suspension with Cat logo
  • Steering wheel spinner knob
  • Floor mat - heavy duty
  • Left side rear view mirror
  • Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
  • Instruments - volt meter, hourmeter, engine oil pressure gauge, water temperature gauge. All gauges protected by clear acrylic cover.
  • Park Brake with indicator light
  • Steering Wheel with Cat logo
  • Cat keys and locks
  • Brakes - wet disc service

POWER TRAIN

  • Engine,Cat® C3.6L (73.7 hp)
  • Thermal starting aid
  • Transmission, 4-speed forward, 3-speed reverse
  • Cat filters, hoses and couplings
  • Axles - Dana
  • Steering - 4 wheel
  • Parking brake with indicator light
  • Drive - 4 wheel

STRUCTURE

  • Chassis, frame level up to 10 degrees when operating in rough, uneven terrain
  • Cat IT Coupler

ANTI-FREEZE

  • Coolant - Anti-freeze, 50/50 Mix

TIRES

  • Tires - 370/75-28 Duraforce Air

OTHER EQUIPMENT

  • Integrated lift and tie down points
  • Standard Cat color paint
  • Auxillary hydraulics for auxillary attachments (one function)

TL642 w/Stabilizers Optional Equipment

TELESCOPIC BOOM

  • Hydraulic IT Coupler (includes Auxiliary Electrics)

ELECTRICAL

  • Work Light Group: 2 Cab mounted headlights -- 2 forward, 1 rearward; 1 Reversing Light; 2 Boom Mounted Lights, 1 Rotating Beacon
  • Engine heater block
  • Heater - open cab
  • Road Light Group -- Headlights, Brake Lights, Turn Signals

OPERATOR STATION

  • Air conditioning
  • Auxiliary hydraulics for Hydraulic Work Tools (one function)
  • Single Joystick - with Rocker Switch
  • EROPS - Cab Enclosure (Door, Safety Glass Windows, Front Windshield Wiper, Heater & Defroster Fan)
  • Skylight Wiper
  • Brick Guard - Top and front.

TIRES

  • Tires - 13.00-24 12PR Foam
  • Tires - 13.00-24 16PR Air
  • Tires - 370/75-28 Duraforce Foam Fill
  • Tires - 370/75-28 Non-Marking Air
  • Tires - 315/95-28 Telemaster Solid

OTHER EQUIPMENT

  • Fenders
  • Tow Hook - Pintle Type
  • Instant Hook - 4000 lb capacity, boom head mounted winch
  • Outriggers
  • Artic package - Package includes: 2400 AMP starter, 1000 watt hydraulic reservoir heater, 500 watt engine oil-pan heater, Dual maintenance free, 1375 CCA gel cell batteries, 160 watt battery heating blanket, 1000 watt engine block heater.

WORK TOOLS

  • Access Work Platform - 8 ft x 4 ft; 1,000 maximum capacity (available from factory)
  • Carriage - side shift, 50 in. (available from factory)
  • Lifting Hook - fork mounted (available from factory)
  • Truss Broom
  • Carriage - standard tilt, 50 in. (available from factory)
  • Carriage - wide tilt, 72 in. (available from factory)
  • Carriage - standard rotate, 50 in. (available from factory)
  • Carriage - swing, 72 in., 100 degrees, 6000 lb capacity, 5000 lb swung (available from factory)
  • Pallet Forks - two 60 in, 2 in x 6 in, capacity per pair 6600 lb (available from factory)
  • Pallet Forks - two 48 in, 2.36 in x 4 in, capacity per pair 6600 lb (available from factory)
  • Cubing Forks - two 48 in, 2 in x 2 in, capacity per pair 3800 lb (available from factory)
  • Bucket - General Purpose 1.3 Cu. Yd.
  • Bucket - Material Handling 1.95 Cu. Yd.
  • Bucket - Multi-Purpose, 1.3 Cu. Yd.

See how TL642 w/Stabilizers compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

TL642 w/Stabilizers

TL642 w/Stabilizers