TH1055 Telehandler
New

Telehandlers TH1055

TH1055 Telehandler

Request A Price Find Dealer

Key Specs

Rated Load Capacity
10000 lb
4536 kg
Maximum Lift Height
54.6 ft
16.6 m
Maximum Forward Reach
41 ft
12.5 m

Overview

REDESIGNED AROUND YOUR NEEDS

The Next Generation Cat® TH1055 Telehandler is focused on safety and ease of operation, with extended service intervals so it is ready to work when you are.

More than a machine – Cat Telehandlers are an extension of you.

Benefits

SAFETY

Work more confidently with the Load Stability Indication (LSI) system that delivers visual and audible alerts to the operator regarding the forward stability of the machine.

EASE OF OPERATION

Smooth, predictable operation with the pilot controlled joystick.

EXTENDED SERVICE INTERVALS

Maintenance made easy with features such as 500-hour greasing interval, 500-hour boom maintentance, 3,000-hour hydraulic oil, 6,000-hour extended life coolant, engine idle shutdown and more. 

Product Specifications for TH1055

Rated Load Capacity 10000 lb 4536 kg
Maximum Lift Height 54.6 ft 16.6 m
Maximum Forward Reach 41 ft 12.5 m
Frame Leveling 10 degrees 10 degrees
Drawbar Pull - Loaded 29157 lbf 129.7 kN
Capacity at Maximum Lift Height (Stabilizers Down) 5000 lb 2268 kg
Capacity at Maximum Forward Reach (Stabilizers Down) 3000 lb 1361 kg
Operating Weight 29838 lb 13534 kg
Maximum Ground Bearing Pressure (Solid Tires) 225 psi 1551 kPa
Maximum Ground Bearing Pressure (Pneumatic Tires) 170 psi 1172 kPa
Travel Speed – Forward 18 mile/h 30 km/h
Travel Speed – Reverse 13 mile/h 22 km/h
Turning Radius over Tires (2-wheel steer) 259 in 6.57 m
Turning Radius over Tires (4-wheel steer) 157 in 3.98 m
Note Operating Specifications, and Dimensions are based on 55 kW (74 hp) engine, pneumatic tires, open canopy, 1829 mm (72 in) standard carriage, 1829 mm (72 in) forks, full fluids, and 80 kg (176 lb) operator. Operating Specifications, and Dimensions are based on 55 kW (74 hp) engine, pneumatic tires, open canopy, 1829 mm (72 in) standard carriage, 1829 mm (72 in) forks, full fluids, and 80 kg (176 lb) operator.
Note (1) Travel Speeds and Drawbar Pull are based on the 86 kW (115 hp) engine. Travel Speeds and Drawbar Pull are based on the 86 kW (115 hp) engine.
Model Cat C3.6 Cat C3.6
Emissions Meets U.S. EPA Tier 4 Final/EU Stage V emissions standards. Meets U.S. EPA Tier 4 Final/EU Stage V emissions standards.
Gross Power ISO 14396:2002 ISO 14396:2002
Gross Power 74 hp 55 kW
Displacement 220 in³ 3.6 l
Model* Cat C3.6 Cat C3.6
Emissions Meets U.S. EPA Tier 4 Final/EU Stage V emissions standards. Meets U.S. EPA Tier 4 Final/EU Stage V emissions standards.
Gross Power ISO 14396:2002 ISO 14396:2002
Gross Power 115 hp 86 kW
Displacement 220 in³ 3.6 l
Engine* 194 lb 88 kg
Enclosed Cab (with Air Conditioning) 364 lb 165 kg
Solid Tires 1905 lb 864 kg
Fenders (set of 4) 119 lb 54 kg
Note * 86 kW (115 hp) Engine * 86 kW (115 hp) Engine
Fuel Tank 39 gal (US) 146 l
Diesel Exhaust Fluid (DEF) Tank 5 gal (US) 19 l
Hydraulic Tank 24 gal (US) 90 l
Hydraulic System 44 gal (US) 165 l
Engine Crankcase 2.4 gal (US) 9 l
Transmission 5.3 gal (US) 20 l
Transfer Case 0.7 gal (US) 2.7 l
Note Diesel Exhaust Fluid (DEF) is only applicable for 86 kW (115 hp) engine option. Diesel Exhaust Fluid (DEF) is only applicable for 86 kW (115 hp) engine option.
Forward 4 Gears 4 Gears
Reverse 3 Gears 3 Gears
Option (1) 17.5-25 Galaxy Giraffe XLW L-2 (Air) 17.5-25 Galaxy Giraffe XLW L-2 (Air)
Option (2) 14-24 Camso TLH 792S (Solid) 14-24 Camso TLH 792S (Solid)
Option (3) 14-24 Maxam MS709 (Solid) 14-24 Maxam MS709 (Solid)
Service Brakes Inboard wet disc brakes on front and rear axles Inboard wet disc brakes on front and rear axles
Parking Brakes Wet disc, spring applied hydraulic release (front axle) Wet disc, spring applied hydraulic release (front axle)
Boom Down 14 sec 14 sec
Boom Up 14 sec 14 sec
Tele In 19 sec 19 sec
Tele Out 19 sec 19 sec
Height - Machine Rear 106 in 2.68 m
Overall Length to Front of Carriage 252 in 6.4 m
Overall Width - Stabilizers Down 146 in 3.7 m
Overall Width - Standard Tires 97 in 2.47 m
Wheel Base 131 in 3.32 m
Ground Clearance 18 in 453 mm
Exterior Sound 82 dB(A) 82 dB(A)
Operator Sound 79 dB(A) 79 dB(A)
Auxiliary Hydraulic Pressure 4061 psi 280 bar
System Operating Pressure 4061 psi 280 bar
Air Conditioning The air conditioning system on this machine contains 0.68 kg (1.5 lb) of refrigerant. The refrigerant is either R134a or R1234yf. If equipped with R134a (Global Warming Potential = 1430), the refrigerant in the system has a CO2 equivalent of 0.972 metric tonnes (1.07 tons). The air conditioning system on this machine contains 0.68 kg (1.5 lb) of refrigerant. The refrigerant is either R134a or R1234yf. If equipped with R134a (Global Warming Potential = 1430), the refrigerant in the system has a CO2 equivalent of 0.972 metric tonnes (1.07 tons).
Recyclability 98% 98%

TH1055 Standard Equipment

ENGINE

  • 55 kW (74 hp)

COLD WEATHER

  • Battery disconnect with lockout feature

OPERATOR STATION

  • Canopy

OPERATING ENHANCERS

  • Operator Presence Seat Switch
  • Camera, rearview
  • Load Stability Indicator (LSI)

OPERATOR SEAT

  • Seat – Mechanical Suspension

SEAT BELT

  • Seat belt – 51 mm (2 in)

OPERATOR STATION ACCESSORIES

  • USB dual charging port (USB-A and USB-C)
  • Security, 4 digit operator code enabled
  • Wiper, front (enclosed cab only)

FENDERS

  • Cab fender (Left Hand front)

OTHER OPTIONS

  • Frame cover
  • Retrieval hitch

LIGHTS

  • LED work lights – cab, boom

TELEMATICS

  • PLE643 – Product Link™ Elite

ATTACHMENT COUPLER

  • TH Coupler (Manual)

AUXILIARY HYDRAULIC CONNECTIONS

  • Capped auxiliary hydraulic lines

STABILIZERS

  • Front Stabilizers

TH1055 Optional Equipment

ENGINE

  • 86 kW (115 hp)

COLD WEATHER

  • Cold Weather Package
  • Dual Battery, heavy duty
  • Engine Block Heater
  • Ether Starting Aid

OPERATOR STATION

  • Enclosed Cab, heat
  • Enclosed Cab, heat, air conditioner

OPERATOR SEAT

  • Seat – Mechanical Suspension Plus

SEAT BELT

  • Seat belt – 75 mm (3 in)
  • Seat belt with Indicator – 75 mm (3 in)

OPERATOR STATION ACCESSORIES

  • Security, Bluetooth® key
  • Hydraulic lockout switch
  • Wiper, rear (enclosed cab only)
  • Wiper, roof (enclosed cab only)
  • Sunshade (top window)
  • Padlocks (set of 4)

FENDERS

  • Fenders (4 Wheels)

GUARDING

  • Window guard, front
  • Window guard, top

OTHER OPTIONS

  • Boom prop

LIGHTS

  • Beacon
  • Roading lights

TIRES

  • Galaxy – pneumatic directional
  • Camso – solid directional
  • Maxam – solid non-directional

ATTACHMENT COUPLER

  • IT Coupler (Manual)
  • IT Coupler (Hydraulic)

AUXILIARY HYDRAULIC CONNECTIONS

  • Twist to connect hydraulic quick disconnects

CARRIAGE

  • Standard Tilt – 1270 mm (50 in)
  • Standard Tilt – 1829 mm (72 in)
  • Side Tilt/Rotating – 1270 mm (50 in)
  • Side Tilt/Rotating – 1829 mm (72 in)
  • Hydraulic Fork Positioner – 1829 mm (72 in)

FORKS

  • Pallet Forks – 1220 mm (48 in)
  • Pallet Forks – 1525 mm (60 in)
  • Pallet Forks – 1829 mm (72 in)

OTHER WORK TOOL ATTACHMENTS

  • General Purpose Bucket
  • Truss Boom – 3.7 m (12 ft)

See how TH1055 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

TH1055 Telehandler

TH1055 Telehandler

TH1055 Telehandler

TH1055 Telehandler

TH1055 Telehandler

TH1055 Telehandler

TH1055 Telehandler
TH1055 Telehandler
TH1055 Telehandler
TH1055 Telehandler
TH1055 Telehandler
TH1055 Telehandler

Next Generation Cat® Telehandlers At Work

Short Overview of the Next Generation Cat® Telehandlers

Overview of the Next Generation Cat® Telehandlers

Next Generation Cat® Telehandlers At Work
Short Overview of the Next Generation Cat® Telehandlers
Overview of the Next Generation Cat® Telehandlers

360 View
360 View

Check out current offers for the TH1055

View More Offers