Operating Specifications
| Rated Load Capacity | 5500 lb 2500 kg |
| Maximum Lift Height | 18.37 ft 5600 mm |
Key Specs
The TH255C is precision engineered to handle any task, offering stability, maneuverability, speed and power in any application.
| Rated Load Capacity | 5500 lb 2500 kg |
| Maximum Lift Height | 18.37 ft 5600 mm |
| Engine Model | TD 2.9L L4* TD 2.9L L4* |
| Gross Power | 74 hp 55 kW |
| Displacement | 177 in³ 2.9 l |
| Maximum Torque - 1,800 rpm | 193 lb/ft 260 N·m |
| Note | *Emits equivalent to U.S. EPA Tier 4 Interim *Emits equivalent to U.S. EPA Tier 4 Interim |
| Standard | 12.00 × 16.5 12.00 × 16.5 |
| Optional | 14.00 × 17.5; 10.5 × 18; 33 × 12-20 non-marking 14.00 × 17.5; 10.5 × 18; 33 × 12-20 non-marking |
| Fuel Tank | 24 gal (US) 91 l |
| Hydraulic System | 24 gal (US) 91 l |
| Boom Up | 6.8 s 6.8 s |
| Boom Down | 4.6 s 4.6 s |
| Tele In | 3.8 s 3.8 s |
| Tele Out | 6.7 s 6.7 s |
| Bucket Dump | 2.5 s 2.5 s |
| Drawbar Pull - Loaded | 8700 lb 38.7 kN |
| Bucket Crowd | 2 s 2 s |
| Operating Weight - With Carriage and Forks | 11000 lb 4999 kg |
| Parking Brakes | Wet disc spring-applied hydraulic release Wet disc spring-applied hydraulic release |
| Service Brakes | Inboard wet disc brakes on front axle Inboard wet disc brakes on front axle |
| Feature | Light on dash indicates when brake is on. Light on dash indicates when brake is on. |
| Types (1) | Planetary on front and rear axles. Planetary on front and rear axles. |
| Types (2) | High bias limited slip differential on front axle. High bias limited slip differential on front axle. |
| Forward | Variable Speed Variable Speed |
| Transmission | Hydrostatic Hydrostatic |
| Reverse | Variable Speed Variable Speed |
| Types (1) | Indicators for machine hours, fuel-level, steer mode, steering pressure, battery charge, coolant temperature, parking brake and engine pre-heat. Indicators for machine hours, fuel-level, steer mode, steering pressure, battery charge, coolant temperature, parking brake and engine pre-heat. |
| Types (3) | Panel and switches are illuminated for night operation. Panel and switches are illuminated for night operation. |
| Types (2) | Reverse motion alarm. Reverse motion alarm. |
| Maximum Auxiliary Flow | 19 gpm 72.3 L/min |
| Note | Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. Consists of valves, controls, and hydraulic lines. Auxiliary Hydraulic Circuit used for all attachments equipped with cylinders or other hydraulic components. Consists of valves, controls, and hydraulic lines. |
| Maximum System Pressure | 3500 psi 241 bar |
| Pump Type | Gear pump Gear pump |
| Capacity at Maximum Height | 4400 lb 1996 kg |
| Maximum Forward Reach | 10.83 ft 3300 mm |
| Turning Radius - Over Tires - 14 × 17.5 Tires | 125 in 3100 mm |
| Top Travel Speed - 12 × 16.5 Tires | 15 mile/h 24 km/h |
| Capacity at Maximum Reach | 1850 lb 839 kg |
| Rated Load Capacity | 5500 lb 2500 kg |
| Maximum Lift Height | 18.37 ft 5600 mm |
| Turning Radius - Over Tires - 12 × 16.5 Tires | 127 in 3200 mm |
| Top Travel Speed - 14 × 17.5 Tires | 17 mile/h 27 km/h |
| Capacity at Maximum Height | 3000 lb 1360 kg |
| Maximum Lift Height | 18.37 ft 5600 mm |
| Maximum Forward Reach | 10.83 ft 3300 mm |
| Turning Radius - Over Tires - 14 × 17.5 Tires | 125 in 3100 mm |
| Top Travel Speed - 12 × 16.5 Tires | 15 mile/h 24 km/h |
| Top Travel Speed - 14 × 17.5 Tires | 17 mile/h 27 km/h |
| Rated Load Capacity | 5500 lb 2500 kg |
| Turning Radius - Over Tires - 12 × 16.5 Tires | 127 in 3200 mm |
| Capacity at Maximum Reach | 1700 lb 771 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.