TL943

Telehandlers TL943

Request A Price Find Dealer

Key Specs

Rated Load Capacity
9000 lb
4082 kg
Maximum Lift Height
43 ft
13.1 m
Engine Model
Cat® C3.6L
Cat® C3.6L

Overview

CONFIGURED FOR SUCCESS

Cat Telehandlers offer performance and versatility.

Benefits

EFFICIENTLY POWERFUL

Superior stability and powerful hydraulics

ALL DAY COMFORT

Exceptional all-round visibility

DEFIANTLY DURABLE

Ground level servicing for easily accessible daily checks

Product Specifications for TL943

Rated Load Capacity 9000 lb 4082 kg
Maximum Lift Height 43 ft 13.1 m
Capacity at Maximum Lift Height 7,000 lb 3175 kg
Capacity at Maximum Reach 1,200 lb 544 kg
Maximum Forward Reach 31 ft 9.4 m
Top Travel Speed 18 mile/h 29 km/h
Engine Model Cat® C3.6L Cat® C3.6L
Gross Power - Basic 73.7 hp 55 kW
Gross Power - Premium 111 hp 83 kW
Note *Meets U.S. EPA Tier 4 Final emission standards. *Meets U.S. EPA Tier 4 Final emission standards.
Operating Weight 25,750 lb 11680 kg
Height 8.16 ft 2490 mm
Width 8 ft 2470 mm
Wheel Base 11.25 ft 3343 mm
Length - Fork Face 20.5 ft 6248 mm
Ground Clearance 17 in 432 mm
Turning Radius - Over Tires 12 ft 3.7 m
Standard 370/75-28 Duraforce Air 370/75-28 Duraforce Air
Optional (1) 370/75-28 Duraforce Foam Fill 370/75-28 Duraforce Foam Fill
Optional (2) 315/95-28 Telemaster Solid 315/95-28 Telemaster Solid
Optional (3) 14.00-24 16PR Air 14.00-24 16PR Air
Optional (4) 14.00-24 12PR Foam 14.00-24 12PR Foam
Optional (5) 370/75-28 Non-Marking Air 370/75-28 Non-Marking Air
Optional 370/75-28 Non-Marking Foam 370/75-28 Non-Marking Foam
Fuel Tank 38 gal (US) 145 l
Hydraulic System 47 gal (US) 177 l
Diesel Exhaust Fluid 5.7 gal (US) 21.5 l
Boom Up 9.9 s 9.9 s
Boom Down 8.5 s 8.5 s
Tele In 14.6 s 14.6 s
Tele Out 14.5 s 14.5 s
Drawbar Pull - Premium 25,589 lb 114 kN
Parking Brake Spring-applied hydraulic release on front axle Spring-applied hydraulic release on front axle
Features Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle Service Brakes - inboard wet disc brakes on front and rear axles; Parking Brakes- spring-applied hydraulic release on front axle
Features Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab Vinyl suspension seat, single electronic joystick, spacious interior, ergonomic cab
Features Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge Volt meter, hourmeter, engine oil pressure gauge, fuel gauge, water temperature gauge
Carriages - Swing 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung) 100°, 1829 mm, 2948 kg Capacity, 2268 kg Swung (100°, 72 in, 6,500 lb Capacity, 5,000 lb Swung)
Carriages - Standard Tilt 50 in 1270 mm
Pallet Forks - Option 2 [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in) [2] 1220 mm, 60 mm × 100 mm ([2] 48 in, 2.36 in × 4 in)
Carriages - Side Shift 50 in 1270 mm
Carriages - Dual Fork Positioning 50 in 1270 mm
Pallet Forks - Option 1 [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in) [2] 1220 mm, 60 mm × 125 mm ([2] 48 in, 2.36 in × 5 in)
Lumber Forks - Option 1 [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in) [2] 1525 mm, 45 mm × 180 mm ([2] 60 in, 1.75 in × 7 in)
Cubing Forks [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in) [2] 1220 mm, 50 mm × 50 mm ([2] 48 in, 2 in × 2 in)
Pallet Forks - Option 3 [2] 1829 mm, 60 mm × 150 mm ([2] 72 in, 2.36 in × 6 in) [2] 1829 mm, 60 mm × 150 mm ([2] 72 in, 2.36 in × 6 in)

TL943 Standard Equipment

TELESCOPIC BOOM

  • Boom angle indicator

ELECTRICAL

  • Alternator, 60 amp, 12 volt
  • Battery, 12 volt, 1000 CCA
  • Horn
  • Alarm, backup

OPERATOR STATION

  • Canopy, ROPS/FOPS
  • Joystick, single electronic
  • Adjustable joystick wristrest
  • Grab bars for easy entry
  • Seat - vinyl, suspension with Cat logo
  • Steering wheel spinner knob
  • Floor mat - heavy duty
  • Left side rear view mirror
  • Service door, cab air intake filter, fuel fill, hydraulic fill, level indicator, fuse panel and washer fill
  • Instruments - volt meter, hourmeter, engine oil pressure gauge, water temperature gauge. All gauges protected by clear acrylic cover.
  • Park Brake with indicator light
  • Steering Wheel with Cat logo
  • Cat keys and locks
  • Brakes - wet disc service
  • Belt, seat - 3" wide

POWER TRAIN

  • Engine, Cat C3.6L - 55kW (73.7 hp) or 83kW (111hp) gross horsepower
  • Thermal starting aid
  • Transmission, Cat PG145 6 speed Power-shift, 4-speed forward, 3-speed reverse
  • Cat filters, hoses and couplings
  • Axles - Dana
  • Steering - 4 wheel
  • Drive - 4 wheel

STRUCTURE

  • Chassis, frame level up to 10 degrees when operating in rough, uneven terrain
  • Cat IT Coupler

ANTI-FREEZE

  • Coolant - Anti-freeze, 50/50 Mix

TIRES

  • Tires - 370/75-28 Duraforce Air

OTHER EQUIPMENT

  • Integrated lift and tie down points
  • Standard Cat color paint
  • Auxillary hydraulics for auxillary attachments (one function)

TL943 Optional Equipment

TELESCOPIC BOOM

  • Hydraulic IT Coupler (includes Auxiliary Electrics)

ELECTRICAL

  • Work Light Group: 3 Cab mounted Lights -- 2 forward, 1 rearward; 1 reversing light; 2 Boom mounted Lights, 1 rotating beacon
  • Engine heater block
  • Heater - open cab
  • Road Light Group -- Headlights, Brake Lights, Turn Signals

OPERATOR STATION

  • Air conditioning
  • Single Joystick - with Rocker Switch
  • EROPS - Cab Enclosure (Door, Safety Glass Windows, Front Windshield Wiper, Heater & Defroster Fan)
  • Skylight Wiper
  • Brick guard - Front and top.

TIRES

  • Tires - 370/75-28 Duraforce Foam Fill
  • Tires - 315/95-28 Telemaster Solid
  • Tire - 14.00-24 16PR Air
  • Tire - 14.00-24 12 PR Foam
  • Tires - 370/75-28 Non-Marking Air

OTHER EQUIPMENT

  • Fenders
  • Tow Hook - Pintle Type
  • Artic package - Package includes: 2400 AMP starter, 1000 watt hydraulic reservoir heater, 500 watt engine oil-pan heater, Dual maintenance free, 1375 CCA gel cell batteries, 160 watt battery heating blanket, 1000 watt engine block heater

WORK TOOLS

  • Carriage - side shift, 50 in. (available from factory)
  • Lifting Hook - fork mounted (available from factory)
  • Truss Broom
  • Carriage - standard tilt, 50 in. (available from factory)
  • Carriage - standard rotate, 50 in. (available from factory)
  • Carriage - swing, 72 in., 100 degrees, 9,000 lb. capacity, 5,000 lb. swung (available from factory)
  • Pallet Forks - two 60 in, 2 in x 6 in, 9,000 lb. capacity per pair (available from factory)
  • Pallet Forks - two 48 in, 2.36 in x 4 in, 9,000 lb. capacity per pair (available from factory)
  • Cubing Forks - two 48 in, 2 in x 2 in, 3,800 lb. capacity per pair (available from factory)
  • Bucket - General Purpose 1.3 Cu. Yd.
  • Bucket - Material Handling 1.95 Cu. Yd.
  • Bucket - Multi-Purpose, 1.3 Cu. Yd.
  • Work Platform -- 8 ft x 4 ft with maximum capacity of 1,000 lbs. Includes enclosed fork pockets, side entry/exit gate, removable front rail and wire mesh floor

See how TL943 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

TL943 Telehandler

TL943 Telehandler

TL943 Telehandler
TL943 Telehandler