Studio Shot

Brackets Mounting Bracket - Pin Grabber

Request A Price Click for Price

Key Specs

Interface Type
Pin Grabber Coupler
Pin Grabber Coupler
Weight
165.3 lb
75 kg
Overall Width
17.7 in
450 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for Mounting Bracket - Pin Grabber

Interface Type Pin Grabber Coupler Pin Grabber Coupler
Weight 165.3 lb 75 kg
Overall Width 17.7 in 450 mm
Overall Length 29.2 in 742 mm
Overall Height 13 in 329 mm
Pin Diameter 45 mm/50 mm (1.8 in/2 in) 45 mm/50 mm (1.8 in/2 in)
Mounting Bracket Size Extra Large Extra Large

See how Mounting Bracket - Pin Grabber compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the Mounting Bracket - Pin Grabber

View More Offers