Parts Guide for Backhoe Loaders 415-450

Greases

  Standard Maintenance Greases Greases for Unique Applications & Environments
Previous Cat Product Name Cat Ultra5 Moly #1 Cat Ultra5 Monly #2 Cat Advanced 3 Moly Hammer Parts
Current Cat Product Name Cat Extreme Application Grease 1 Cat Extreme Application Grease 2 Cat Prime Application Grease Hammer Parts
Grade (NLGI) 1 2 2 2
Melting Point C °(F°) >260 (>500) >260 (>500) 260 (500) 230 (446)
Ambient Temperature C °(F°) -35 to +40 (-31 to + 104) -30 to +50 (-22 to +122) -20 to +40 (-4 to +104) -20 to +1100 (-4 to +2012)
Base Oil Type Mineral Mineral Mineral Mineral
Color Dark Gray Dark Gray Dark Gray Bronze
Cartridge (390 g/14 oz) 452-5996 452-6001 452-6006 130-6951 (standard)
317-8491 (autolube)
Plastic Pail (5 kg/11 lb) - - - 133-8807
Plastic Pail (16 kg/35 lb) 452-5999 452-6004 452-6009 -
Keg (55 kg/120 lb) 452-5998 452-6003 452-6008 -
Drum (180 kg/400 lb) 452-5997 452-6002 220-1013 -

Planned Maintenance Kits

Backhoe Loader

    Parts Maintenance Kits
Machine Hours   500 A          
  1000 A B        
  1500 A   C      
  2000 A B        
  2500 A          
  3000 A B C D    
  3500 A          
  4000 A B        
  4500 A   C      
  5000 A B        
  5500 A          
  6000 A B C D E  
  6500 A          
  7000 A B        
  7500 A   C      
  8000 A B        
  8500 A          
  9000 A B C D    
  9500 A          
  10000 A B        
  10500 A   C      
  11000 A B        
  11500 A          
  12000 A B C D E F
Backhoe Loader A  (machine hours= 500, 1000, 1500, 2000, 2500, 3000, 3500, 4000, 4500, 5000, 5500, 6000, 6500, 7000, 7500, 8000, 8500, 9000, 9500, 10000, 10500, 11000, 11500, 12000)
Engine Oil/Filter Change Engine Air Filter Fuel Filter Change Cabin Air Transmission Filter Change
Sales Model Serial Number Prefix Filter Element Oil Qty
(US Gal) DEO-ULS
Primary Element Secondary Element Primary Element Secondary Element Fresh Air Element Recirculating Element Filter Element
415 H8A 569-8036 9 (2.4) 528-0585 346-6688 540-5119 417-8134 211-2660 471-7003
415 IL H6L
416 H8P
420 / 420XE H8T, H9X
430 H8W
440 DC9, MZX 7W-2326 8.8 (2.3) 346-6687
450 KJH, DYN 479-4133 360-8960
Backhoe Loader B (machine hours= 1000, 2000, 3000, 4000, 5000, 6000, 7000, 8000, 9000)
Axle Oil Front Differential Oil Change

Front Final Drive Oil Change

(each side)

Rear Differential  Oil Change Rear Differential Brake Additive
Sales
Model
Serial
Number
Prefix
Oil Type Oil Qty L
(US Gal)
TDTO
O-Ring Oil Qty L
(US Gal)
TDTO
O-Ring Oil Qty L
(US Gal)
O-Ring

Oil Qty L
(US Gal)

Additive
415 HWA/PF4 MTO 11 (2.9) 9R-3176   
(QTY 2)
0.7 (0.2) 9R-3176 16 (4.2) 122-7776
(QTY 2)
- -
415 IL HWB MTO
Front Axle

TDTO
Rear Axle
6V-6228
 (QTY 2)
0.5 (0.13) 197-0017
416 HWC, HWD MTO 122-7776
 (QTY 2)
- -
420/420XE HWE, HWG
430 H8W
440 DC9, MZX TDTO 6V-6228
(QTY 2)
6V-6228 16.5 (4.4) 6V-6228
 (QTY 2)
0.5 (0.13) 197-0017
450 KJH, DYN

 

 

Backhoe Loader B  (machine hours= (1000, 2000, 3000, 4000, 5000, 6000, 7000, 8000, 9000)
Rear Final Drive Oil Change
(each side)
Hydraulic Filter Change Transmission Oil Change
Sales Model Serial
Number Prefix
Oil Qty L
(USGal)
O-Ring Filter Element Seal (Housing) Seal  (Plug) Oil Qty L (US Gal) TDTO Seal Breather
415 H8A 1.7 (0.45) 2M-9870 362-1163 526-0891 2M-9780 15 (3.9) manual 238-5080 9G-5127
415 IL H6L 6V-6228
416 H8P 2M-9780
420 / 420XE H8T, H9X 19 (5) powershift
20 (5.3)
5P-6718 powershift/
lockup
7T-3251 powershift/
lockup
430 H8W       15 (3.9) manual
19 (5)
20 (5.3)

238-5080 manual

5P-6718

9G-5127 manual
7T-3251
440 DC9, MZX 6V-6228       19 (5) powershift
20 (5.3)
5P-6718
powershift/
lock up
7T-3251
powershift/
lock up
450 KJH, DYN      
Backhoe Loader C  (machine hours= (1500, 3000, 4500, 6000, 7500, 9000, 10500, 12000)
Engine Crankcase Change DEF Filter Change Belt (Serpentine) Change
Sales Model Serial Number Prefix Breather Element Filter Element No A/C With A/C
415  H8A - - - -
415 IL H6L
416 H8PD
420 / 420XET H8T, H9X
430 H8W
440 DC9, MZX 339-1048 495-1507 359-0191 185-1911
450 KJH, DYN
Backhoe Loader D  (machine hours= (3000, 6000, 9000, 12000)
DEF Filter Change Belt (Serpentine) Change Hydraulic Oil Change
Sales Model Serial Number Prefix Filter Element No A/C With A/C Oil Qty Hudo Advance L (US Gal) Breather
415  H8A - 515-2093 499-1749 41 (10.8) 9R-9925
415 IL H6L
416 H8PD 378-3187
566-8499
420 / 420XET H8T, H9X
430 H8W
440 DC9, MZX - - - 58.2 (15.4)
450 KJH, DYN - - -
Backhoe Loader E  (machine hours= (6000, 12000)
DEF Injector and Gasket Change
Sales Model Serial Number Prefix Injector Gasket
415  H8A - -
415 IL H6L
416 H8PD 579-7539 418-2073
420 / 420XET H8T, H9X
430 H8W
440 DC9, MZX - -
450 KJH, DYN
Backhoe Loader F  (machine hours= (12000)
Cooling System Coolant (ELC) Change
Sales Model Serial Number Prefix No A/C Quantity L (US Gal) With A/C Quantity L (US Gal)
415  H8A 14.5 (3.8) 16.5 (4.4)
415 IL H6L
416 H8PD 16 (4.2) 18 (4.8)
420 / 420XET H8T, H9X
430 H8W
440 DC9, MZX 15.6 (4.2) 15.6 (4.2)
450 KJH, DYN

Common Ground Engaging Tools

Loader
Description (Width) Qty Part Number
Edge Group - Bolt-On (2262 mm)   9R-5321
Cutting Edge 2 9W-8215
Hex Head Nut 8 4K-0367
Washer Hard 8 8T-4122
Plow Bolt 8 3F-5108
Edge Group - Bolt-On (2406 mm)   9R-5320
Cutting Edge 2 118-7110
Hex Head Nut 8 4K-0367
Washer Hard 8 8T-4122
Plow Bolt 8 3F-5108
Edge Group - Bolt-On (2434 mm)   220-4758
Cutting Edge 2 220-4691
Hex Head Nut 8 4K-0367
Washer Hard 8 8T-4122
Plow Bolt 8 3F-5108
Edge Group - Bolt-On (2434 mm)   9R-7948
Cutting Edge 2 9U-9665
Hex Head Nut 12 4K-0367
Plow Bolt 12 3F-5108
Cutting Edge MP (2262 mm) 1 233-3757
Cutting Edge MP (2406 mm) 1 233-0859
Cutting Edge MP (2434 mm) 1 515-9970
Cutting Edge MP (2434 mm) 1 517-1305
Tooth Group -Uni   9R-5866
Unitooth Tip 8 135-8203
Hex Head Nut 16 4K-0367
Plow Bolt 16 4F-3657

Wearpads and Shims

Location Part Number
Stabilizer (Rock Guard Option)
Pad 188-3953
Extendable Stick
Pad (Side) 233-5169
Shim (0.25 mm) 293-9884
Shim (0.5 mm) 233-5166
Shim (1 mm) 293-9882
Shim ( 2mm) 233-5167
Pad (Head - Wedge) 289-9426
Pad (Nose - Wedge) 217-1577
Shim (1 mm) 287-5667
Pad (Top) 226-9764

Battery

Backhoe Loader Battery Part Number
Sales Model Serial Number Prefix
415 / 415 IL H8A / H6L Standard 230-6368
416 H8P
420 / 420XE
H8T, H9X
430 H8W
440 DC9, MZX Standard 115-2422
450 KJH, DYN

Engine Parts

Backhoe Loader Part Number / Reman
Sales Model Serial Number
Prefix
Engine Long Block Alternator Fuel Injector Fuel Injection Pump Water Pump Starting Motor Turbo-charger
415 / 415IL H8A / H6L 541-2850 - 515-4364 553-8167 553-8165 542-1071 321-8965 20R-4255 572-6424
416 H8P 541-2952
420 / 420XE H8T, H9X
430 H8W
440 DC9, MZX 436-5178 20R-7185 321-8927 20R-3601 418-3229 370-8363 20R-4783 397-5683 331-7010 20R-4762 450-1871
450 KJH, DYN 499-1563

Mirrors, Lights and Fuses

Lights Lamp Type Part Number
Flood Lamp (Front and Rear) Long Range Halogen Light 214-2969
Halogen Bulb 9W-0607
Flood Lamp (Front and Rear) Wide Range Halogen Light 214-2968
Halogen Bulb 9W-0607
Flood Lamp LED (Front and Rear) Wide Range 479-8445
Lamp Signal (Stop, Tail and Turn)(Rear) Lamp Assembly 336-9096
Halogen Bulb (Stop) 7S-1800
Halogen Bulb (Signal 9W-3326
Lens 352-4645
Lamp Signal (Stop, Tail and Turn) LED (Rear) 387-6627
Lamp Signal (Turn) (Front) Lamp Assembly 449-3759
Dome Lamp Lamp Assembly 426-0976
Dome Lamp LED Lamp Assembly 431-9515
Lamp 12V (Done) Lamp 210-8754
Beacon (Warning) Strobe Light Roof Mounted 140-3668
Beacon (Rotating Warning) Roof Mounted 180-3664
Halogen Bulb 9X-8118
Beacon (Rotating Warning) Roof Mounted 309-1325
Halogen Bulb 9X-8118

Cab Glass

Position Part Number Sales Model Serial Number Prefix
Windscreen (Top) 382-2342 All All
Windscreen (Bottom Right Door) 382-2344
Windscreen (BOttom Left Door) 382-2343
Left Door (Top) 382-2261
Left Door (Bottom) 382-2263
Right Door (Top) 382-2274
Right Door (Bottom) 382-2269
Left Rear (Top) 382-2249
Left Rear (Bottom) 382-2310
Right Rear (Top) 382-2250
Right Rear (Bottom) 382-2311
Rear Glass (Top Section) 438-6984 440
450
DC91-249
KJH1-190
Rear Glass (Top Section) 564-7654 440
450
DC9251-UP
KJH191-UP
Rear Glass (Bottom Section) 441-4184 440
450
DC9
KJH
Rear Glass (Top Section) 579-4824 415
416
420/420XE
430
440
450
H8A
H8P
H8T, H9X
H8W
MZZX
DYN
Rear Glass (Bottom Section) 545-6550

Quick Disconnects

Function Twist to connect - Connect under pressure
Male Cap Female Cap
Loader 439-1589 471-1018 439-1588 471-1017
Hoe 439-1591 439-1590

Front Load - 6 Bar Loader Linkage Standard Coupler

Linkage Pins
Sales Model Serial
Number Prefix
A B
Coupling
C
Coupling
D E
Coupling
F K Y
415/415 IL H8A /H6L

341-6152  

Pin

542-7723

Pin Assembly

(Qty 2)

544-1534

Pin

361-0415

Trunnion

544-1533
Pin

360-2822

Pin

362-3269
Pin (Right)

362-3270

Pin (Left)

360-2816

Pin
(Qty 2) 

416 H8P
420/420 XE H8T, H9X
430 H8W
440 DC9, MZX 509-7910 Pin

509-7911

Pin Assembly

(Qty 2)

509-7914 Pin 506-6676 Trunnion 509-7916 Pin

509-7917

Pin Assembly
(Qty 2)

509-7920

Pin (Right)

509-7919 Pin (Left)

509-7921  Pin
(Qty 2)
450 KJH, DYN
Bearings
Sales Model Serial Number Prefix A B Arm C Arm  D E Arm K Y
415 / 415 IL H8A, H6L - 9R-0411
Bushing
(Qty 4)
9R-5828
Bushing
(Qty 2)
531-3531
Bearing
(Qty 4)

362-5025
Bushing
(Qty 2)
362-5027 Bushing
(Qty 2)
362-5024
Bushing
(Qty 2)
362-5024 Bushing
(Qty 2)
416 H8P
420 / 420 XE H8T, H9X
430 H8W
440 DC9, MZX 545-9439 Bearing
(Qty 2)

507-9115 Bearing
(Qty 4)

509-3000 Bearing
(Qty 2)
491-8297 Bearing
(Qty 4)

9T-3165
Bearing
(Qty 2)
506-8305 Bearing

506-8304
Bearing (Qty 2)

543-4617
Bearing
(Qty 2)

450 KJH, DYN
Seals and Grease Fittings
Sales Model Serial Number Prefix B Coupling
415 / 415 IL H8A, H6L 3B-8489 Grease Fitting
(Qty 2)
416 H89
420 / 420XE H8T, H9X
430 H8W
440 DC9, MZX
450 KJH, DYN
Retention Hardware
Sales Model Serial Number Prefix A B Coupling C Arm C Coupling D
415 / 415 IL H8A, H6L 372-5024 Plate (Qty 2)
8T-4139 Bolt (Qty 4)
8T-4223 Washer (Qty 4)
128-7903 Spacer
128-7905 Spacer (Qty 3)
7X-0590 Washer (QTY 2)
8T-4956 Bolt (QTY 2)
363-2855 Shim (QTY 8)
363-2856 Shim (QTY 6)
- 545-5122 Washer (QTY 2)
545-5123 Shim (QTY 3)
6V-8344 Retaining Ring (QTY 2) 
358-1472 Spacer (Qty 2)
101-0117 Plate
362-1201 Plate
8T-4121Washer (Qty 4)
8T-4137 Bolt (Qty 4)
416 H8P
420 / 420XE H8T, H9W
430 H8W
440 DC9, MZX 7X-0510 Washer (Qty 4)
285-6125 Bolt (Qty 4)
222-7100 Washer (Qty 3)
222-7101 Washer (Qty 2)
510-3585 Plate (Qty 2)
7X-0590 Washer (QTY 2)
8T-4956 Bolt (QTY 2)
383-1328 Shim (QTY 2)
383-1329 Shim (QTY 2)
491-8296 Spacer
383-1329 Shim (QTY 3)
6V-4364 Retaining Ring (QTY 2)
9R-1510 Washer (QTY 4)
9R-5438 Washer (QTY 3)
383-1329 Shim (QTY 2)
8T-4139 Bolt (Qty 6)
8T-4223 Washer (Qty 6)
9R-3042 Plate (Qty 2)
358-1472 Spacer (Qty 4)
450 KJH, DYN

 

 

Retention Hardware
Sales Model Serial Nuimber Prefix E Coupling F K
415 / 415 IL H8A, H6L 111-4337 Washer (QTY 6)
6V-3213 Retaining Ring (QTY 2)
9R-0158 Washer (QTY 4)
231-7499 Washer (QTY 4)
361-7826 Tube
111-4337 Washer (QTY 6)
6V-3213 Retaining Ring (QTY 2)
9R-0158 Washer (QTY 4)
373-8390 Shim (QTY 6)
7X-0542 Washer (QTY 7)
6V-4364 Washer(QTY 3)
6V-7744 Lock Nut (QTY 2)
105-3479 Bolt (QTY 2)
6V-4364 Retaining Ring(QTY 2)
7X-0542 Washer(QTY 6)
416 H8P
420 / 420XE H8T, H9W
430 H8W
440 DC9, MZX 6V-8344 Retaining Ring (QTY 4)
9R-1502 Washer (QTY 4)
9R-5437 Washer(QTY 3)
3B-5319 Cotter Pin
373-8390 Shim (QTY 2)
7X-0590 Washer
8T-4956 Bolt
6V-8344 Retaining Ring (QTY 4)
9R-5238 Spacer (QTY 7)
210-1707 Shim (QTY 6)
6V-7744 Lock Nut (QTY 2)
101-7400 Bolt (QTY 2)
9R-4066 Washer (QTY 4)
9R-8390 Spacer (QTY 12)
127-8987 Retaining Ring (QTY 2)
450 KJH, DYN

Center Pivot Stabilizers

Linkage Pins
Sales Model Serial Number Prefix 20 21 22 23
415 / 415 IL H8A, H6L 374-7900 Pin (Qty 2) 376-7520 Pin (Qty 2) 380-9478 Pin (Qty 2) 238-9546 Shaft (Qty 2)
416 H8P
420 / 420XE H8T, H9X
430 H8W
440 DC9, MZX 505-6376 Pin (Qty 2) 506-6702 Pin (Qty 2) 507-8331 Pin (Qty 2) 132-3947 Pin (Qty 2)
450 KJH, DYN
Bearings
Sales Model Serial Number Prefix 20 21 22
415 / 415 IL H8A, H6L 9R-0411 Bushing (Qty 4) 9R-0321 Bushing (Qty 4) 9R-0321 Bushing (Qty 4)
416 H8P
420 / 420XE H8T, H9X
430 H8W
440 DC9, MZX 507-9119 Bearing (Qty 4) 507-9117 Bearing (Qty 4) 507-8310 Bearing (Qty 2)
450 KJH, DYN
Retention Hardware
Sales Model Serial Number Prefix 20 21 22 23
415 / 415 IL H8A, H6L 111-4337 Washer (QTY 2)
6V-3213 Retaining Ring (QTY 4)
9R-0158 Washer (QTY 12)
119-4594 Washer (QTY 2)
6V-8144 Retaining Ring (QTY 4)
9R-0109 Washer (QTY 8)
6V-8144 Retaining Ring (QTY 4)
9R-0109 Washer (QTY 8)
6V-3213 Retaining Ring (QTY 4)
9R-0158 Washer (QTY 14)
416 H9P
420 / 420XE H8T, H9X
430 H8W
440 DC9, MZX 9R-4066 Washer (QTY 4)
95-0928 Retaining Ring (QTY 4)
137-6812 Washer (QTY 4)
6V-8344 Retaining Ring (QTY 4)
9R-1502 Washer (QTY 4)
95-0928 Retaining Ring (QTY 4)
9R-4066 Washer (QTY 4)
9R-8390 Spacer (QTY 4)
137-6812 Washer (QTY 4)
3B-5322 Cotter Pin (QTY 4)
9R-1510 Washer (QTY 12)
373-8390 Shim (QTY 10)
450 KJH, DYN

Excavator Linkage

Linkage Pins
Sales Model Serial Number Prefix Stick Type Standard Stick:
Areas 4,5,6,7
Extendable Stick: Areas 4,5,6,7,13 and 14
Linkage
Type
(Areas 7,8,9,10,11
1 2 3 4 5 6 7 8 9
415 H8A Standard Fabricated 237-5330
Pin
(Qty 2)
445-5660 Pin - 473-0239 Pin
Assembly
213-6714
Pin
213-6696 Pin 213-6697 Pin 154-5280 Pin 154-5278 Pin
Extendable 220-1019 Pin 220-1018 Pin
416 H8P Standard 213-6696 Pin 213-6697 Pin
Extendable 220-1019 Pin 220-1018 Pin
420 / 420XE H8T, H9X Standard 426-0422 Pin 473-0238 Pin
Assembly
213-6695 Pin 213-6696 Pin 213-6697 Pin
Extendable 220-1019 Pin 220 1018 Pin
430 H8W Standard 130-2533 Pin
(Qty 2)
213-6717 Pin 213-6728 Pin
Assembly
213-6718 Pin 213-6696 Pin 213-6697 Pin
Extendable 220-1019 Pin 220-1018 Pin
440 DC9, MZX Standard 504-6535 Pin
Assembly (Qty 2)
505-3818 Pin 505-3818 Pin 506-5304 Pin
Assembly
509-5549 Pin 509-5550 Pin 213-6697 Pin
Extendable 509-5551 Pin 220-1018 Pin
450 KJH, DYN Standard 505-3817 Pin 505-3817 Pin 506-5303 Pin Assembly 509-5552 Pin 509-5553 Pin 270-7865 Pin 270-7973 Pin 270-7969 Pin

 

Linkage Pins
Sales Model Serial Number Prefix Stick Type Standard Stick:
Areas 4,5,6,7
Extendable Stick: Areas 4,5,6,7,13 and 14
Linkage Type
(Areas 7,8,9,10) 
10 11 12 13 14 15 16 17
415 H8A Standard Fabricated 154-5279 Pin 213-6698 Pin
209-6850 Pin
Assembly
- - 341-9483
Pin
341-9484
Pin
Assembly
341-9488
Pin
(QTY 2)
214-6143 Pin
Extendable 220-1018
Pin
416 H8P Standard - -
Extendable 214-6143
Pin
220-1018
Pin
420 / 420XE H8T, H9X Standard - -
Extendable 214-6143
Pin
220-1018
Pin
430 H8W Standard 213-6709 Pin
Assembly
- -
Extendable 214-6143
Pin
220-1018
Pin
440 DC9, MZX Standard 504-6536
Pin
Assembly
- - 504-9662
Pin
504-9661
Pin
Assembly
504-9663
Pin
(QTY 2)
Extendable 214-6143
Pin
220-1018
Pin
450 KJH, DYN Standard 270-7973 Pin 270-7969 Pin - -
  214-6143
P
270-7865
Pin

 

Linkage Pins
Sales Model Serial Number Prefix Stick Type Standard Stick:
Areas 4,5,6,7
Extendable Stick: Areas 4,5,6,7,13 and 14
Linkage Type
(Areas 7,8,9,10) 
18
415 H8A Standard Fabricated 381-8085 Pin Assembly
381-8086 Pin Assembly
Extendable
416 H8P Standard
Extendable
420 / 420XE H8T, H9X Standard
Extendable
430 H8W Standard
Extendable
440 DC9, MZX Standard 501-9800 Cylinder Assembly
501-9801 Cylinder Assembly
Extendable
450 KJH, DYN Standard 507-7481 Cylinder Assembly
507-7482 Cylinder Assembly
 



Bearings
Sales Model Serial Number Prefix Stick Type
Standard Stick: 
Areas 4,5,6,7
Extendable Stick:
Areas 4,5,6,7,13 and 14
Linkage
Type (Areas 7,8,9,10,11)
1 2 3 4 5 6
415 H8A Standard Fabricated 209-6181 Bushing
(QTY 2)
237-0944 Bushing
(QTY 2)
278-5454 Bushing
(QTY 2)
214-3855
Bearing
(QTT 2)
214-2255
Bushing
(QTY 2)
9R-0170
Bushing
(QTY 2)
9R-3092
Bushing
(QTY 2)
9R-0139
Bushing
(QTY 2)
Extendable
416 H8P Standard
Extendable
420 / 420XE H8T, H9X Standard 212-8960
Bearing
(QTY 2)
215-1906
Bushing
(QTY 2)
213-6683
Bushing
(QTY 2)
213-6682
Bushing
(QTY 2)
Extendable
430 H8W Standard 217-1460 Bushing
(QTY 2)
236-8158 Bushing
(QTY 2)
278-5455 Bushing
(QTY 2)
220-1013
Bearing
(QTY 2)
250-1563
Bearing
(QTY 2)
217-6046
Bushing
(QTY 2)
213-6715
Bushing
(QTY 2)
213-6719
Bushing
(QTY 2)
Extendable
440 DC9, MZX Standard 500-2910
Bearing
(QTY 2)
507-2992
Bearing
(QTY 2)
507-2991
Bearing
(QTY 2)
507-2991
Bearing
(QTY 2)
507-2994
Bearing
(QTY 2)
506-8311
Bearing
506-8306
Bearing
Extendable
450 KJH, DYN Standard 500-2910
Bearing
(QTY 2)
507-2992
Bearing
(QTY 2)
517-6017
Bearing
(QTY 2)

507-2995
Bearing
(QTY 2)
507-2995
Bearing
(QTY 2)
507-2996
Bearing
(QTY 2)
506-8312
Bearing
506-8309
Bearing
Extendable

 

Bearings    
Sales Model Serial Number Prefix Stick Type
Standard Stick:
Areas 4,5,6,7
Extendable Stick:
Areas 4,5,6,7,13
and 14
Linkage
Type
(Areas 7,8,9,
10) 
6 7 8 9 10 11 12
415 H8A Standard Fabricated 9R-0139
Bushing
(QTY 2) 
9R-0162
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
9R-0162
Bushing
(QTY 2)

9R-0162
Bushing
(QTY 4)
213-6703
Bearing
(QTY 2)
9R-0170
Bushing
(QTY 4)
362-3362
Bushing
Extendable 286-7166
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
416 H8P Standard 9R-0162
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
Extendable 286-7166
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
420 / 420XE H8T, H9X Standard 9R-0162
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
Extendable 286-7166
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
430 H8W Standard 9R-0162
Bushing
(QTY 2)
2213-66874
Bushing
(QTY 2)
250-1561
Bushing
(QTY 2)
Extendable 286-7166
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
440 DC9, MZX Standard 506-8306
Bearing
9R-0162
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
543-4618
Bearing
(QTY 2)
Extendable 286-7166
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
450 KJH, DYN Standard 506-8309
Bearing
9R-0162
Bushing
(QTY 2)
9R-3092
Bushing
(QTY 2)
9R-4062
Bushing
(QTY 2)

272-1612
Bushing
(QTY 2)
9R-4062
Bushing
(QTY 2)
(QTY 2)
9R-4062
Bushing
9R-4062
Bushing
(QTY 2)
272-1612
Bushing
(QTY 2)
  286-7166
Bushing
(QTY 2)
9R-3092
Bushing
(QTY 2) 

 

Bearings      
Sales Model Serial Number Prefix Stick Type Standard Stick:
Areas 4,5,6,7
Extendable Stick: Areas 4,5,6,7,13 and 14
Linkage Type
(Areas 7,8,9,10) 
15 16 17 18
415 H8A Standard Fabricated 220-1013
Bushing
220-1013
Bushing
213-6702
Bushing
(QTY 4)
274-4274
Bushing
(QTY 2)
9T-2883
Bushing
(QTY 4)
9R-4110
Bushing
(QTY 2)
1G-8169
Bushing
(QTY 22)
Extendable
416 H8P Standard
Extendable
420 / 420XE H8T, H9X Standard
Extendable
430 H8W Standard
Extendable
440 DC9, MZX Standard 543-4619
Bearing
543-4619
Bearing
507-2990
Bearing
(QTY 4)
507-2997
Bearing
(QTY 2)
9R-4110
Bushing
(QTY 4)
9T-2883
Bearing
(QTY 4)
Extendable
450 KJH, DYN Standard
 



Seals and Grease Fittings
Sales Model Serial Number
Prefix
1 2 3 7 15 16
415 H8A 3B-8489 Grease Fitting
(QTY 2) 
 6V-9746 Seal 6V-8398 Seal    3B-8489 Grease Fitting
(QTY 2) 
 3B-8489 Grease Fitting  3B-8489 Grease Fitting
416 H8P
420/420XE H8T, H9X
430 H8W
440 DC9, MZX - -
450 KJH, DYN

 

Retention Hardware
Sales Model Serial Number Prefix Stick Type
Standard Stick: 
Areas 4,5,6,7
Extendable Stick:
Areas 4,5,6,7,13 and 14
Linkage
Type (Areas 7,8,9,
10,11)
1 2 3 4 5 6
415 H8A Standard Fabricated 6V-7687
Lock Nut
(QTY 2)
8T-7930
Bolt
(QTY 2)
176-0626
Washer
(QTY 4)
375-1442
Retaining Ring
(QTY 2)
286-3086
Spacer
(QTY 3)
473-0240
Plate
(QTY 2)
8T-4192
Bolt
8T-4895
Washer
6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 4)
6V-8344
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 6)
Extendable 6V-8344
Retaining Ring
(QTY 2)
9R-5238
Spacer
(QTY 6)
416 H8P Standard 6V-8344
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 6)
Extendable 6V-8344
Retaining Ring
(QTY 2)
9R-5238
Spacer
(QTY 6)
420 / 420XE H8T, H9X Standard 9R-0481
Washer
(QTY 4)
95-7650
Retaining Ring
(QTY 2)
9R-8292
Spacer
(QTY 3)
473-0240
Plate
(QTY 2)
8T-4192
Bolt
8T-4895
Washer
375-1442
Retaining Ring
(QTY 2)
215-9690
Washer
(QTY 4)
6V-8344
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 2)
Extendable 375-1442
Retaining Ring
(QTY 2)
215-9690
Washer
(QTY 5)
6V-8344
Retaining Ring
(QTY 2)
9R-5238
Spacer
(QTY 6)
430 H8W Standard 254-7211
Plate
(QTY 4)
8C-3114
Retaining Ring
(QTY 2)

286-3088
Washer
95-7950
Retaining Ring
(QTY 2)
9R-0481
Washer
(QTY 4)
6V-8344
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 4)
Extendable 6V-8344
Retaining Ring
(QTY 2)
9R-5238
Spacer
(QTY 6)
440 DC9, MZX Standard 5R-5927
Washer
(QTY 4)
8T-4192
Bolt
(QTY 2)
468-8223
Shim
(QTY 2)

176-0626
Washer
(QTY 4)
95-0929
Retaining Ring
(QTY 2)
546-0927
Shim
176-0626
Washer
(QTY 4)
95-0929
Retaining Ring
(QTY 2)
546-0927
Shim
8T-4192
Bolt
8T-4895
Washer
9R-8291
Spacer
(QTY 3)
6V-8344
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 4)
Extendable 6V-8344
Retaining Ring
(QTY 2)
9R-5238
Spacer
(QTY 6)
450 KJH, DYN Standard 9R-0481
Washer
(QTY 4)
95-7950
(QTY 2)
Retaining Ring
546-0927
Shim
QTY 2)
9R-0481
Washer
(QTY 4)
95-7950
(QTY 2)
Retaining Ring
546-0927
Shim
(QTY 2)
8T-4192
Bolt
8T-4895
Washer
254-7211
Plate
(QTY 4)
8C-3114
Retaining Ring
(QTY 2)
95-0928
Retaining Ring
(QTY 2)
9R-4066
Washer
(QTY 4)
Extendable 95-0928
Retaining Ring
(QTY 2)
9R-4066
Washer
(QTY 5)

 

 

Retention Hardware  
Sales Model Serial Number Prefix Stick Type
Standard Stick:
Areas 4,5,6,7
Extendable Stick:
Areas 4,5,6,7,13
and 14
Linkage
Type
(Areas 7,8,9,
10) 
7 8 9 10 11 12
415 H8A Standard Fabricated 6V-4634
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 4)
220-7108
Washer
(QTY 2)

9R-1510
Washer
(QTY 5)
3B-5319
Cotter Pin
(QTY 2)
220-7108
Washer
(QTY 2)

6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 6)

9R-0158
Washer
(QTY 7)
3B-5319
Cotter Pin
(QTY 2)
111-4337
Washer
(QTY 4)
6V-8244
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 6)
210-1707
Shim
(QTY 2)
8T-4139
Bolt
8T-4821
Washer
9R-7882
Spacer
Extendable 6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 3)
220-7108
Washer
(QTy 2)
6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 6)
416 H8P Standard 6V-4634
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 4)
220-7108
Washer
(QTY 2)
6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 6)
Extendable 6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 3)
220-7108
Washer
(QTy 2)
6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 6)
420 / 420XE H8T, H9X Standard 6V-4634
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 4)
220-7108
Washer
(QTY 2)
6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 6)
Extendable 6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 3)
220-7108
Washer
(QTy 2)
6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 6)
430 H8W Standard 6V-4634
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 4)
220-7108
Washer
(QTY 2)
6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 6)
Extendable 6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 3)
220-7108
Washer
(QTy 2)
6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 6)
440 DC9, MZX Standard 6V-4634
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 4)
220-7108
Washer
(QTY 2)
6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 4)
6V-4364
Retaining Ring
(QTY 2)
547-5129
Spacer
8T-4184
Bolt
Extendable 6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 3)
220-7108
Washer
(QTy 2)
6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 4)
6V-4364
Retaining Ring
(QTY 2)
547-5129
Spacer
8T-4184
Bolt
8T-4821
Washer
450 KJH, DYN Standard 6V-4634
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 4)
220-7108
Washer
(QTY 2)
8T-5412
Bolt
329-3356
Nut
(QTY 2)
9R-4066
Washer
(QTY 4)
9R-4066
Washer
(QTY 3)
95-0928
Retaining Ring
(QTY 2

8T-5412
Bolt
329-3356
Nut
(QTY 2)
9R-4066
Washer
(QTY 4)
(QTY 2)
9R-4062
Bushing
6V-4364
Retaining Ring
(QTY 2)
547-5129
Spacer
8T-4821
Bolt
  6V-4634
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 4)
220-7108
Washer
(QTY 2)
6V-4364
Retaining Ring
(QTY 2)
547-5129
Spacer
8T-4184
Bolt
8T-4821
Washer

 

 

 

Retention Hardware        
Sales Model Serial Number Prefix Stick Type
Standard Stick:
Areas 4,5,6,7
Extendable Stick:
Areas 4,5,
6,7,13 and 14
Linkage Type
(Areas 7,8,9,10) 
13 15 16 17 18
415 H8A Standard Fabricated - 6V-7687
Lock Nut
8T-7930
Bolt
280-7732
Washer
(QTY 2)
136-1122
Spacer
8T-4139
Bolt
8T-4821
Washer
6V-4364
Retaining Ring
(QTY 4)
7X-0542
Washer
(QTY 2)
465-3495
Guard
9R-0481
Washer
(QTY 2)
Extendable 9R-1510
Washer
(QTY 4)
416 H8P Standard 220-7108
Washer
(QTY 2)
Extendable

1L-3768 Retaining Ring (QTY 2)

111-9251 Washer (QTY 2)
233-5169 Pad (QTY 4)
233-5166 Shim (QTY 16)
233-5167 Shim (QTY 4)
293-9882 Shim (QTY 8)
220-1013 Shim (QTY 8)

420 / 420XE H8T, H9X Standard -
Extendable 1L-3768 Retaining Ring (QTY 2)
111-9251 Washer (QTY 2)
233-5169 Pad (QTY 4)
233-5166 Shim (QTY 16)
233-5167 Shim (QTY 4)
293-9882 Shim (QTY 8)
293-9884 Shim (QTY 8)
430 H8W Standard -
Extendable 1L-3768 Retaining Ring (QTY 2)
111-9251 Washer (QTY 2)
233-5169 Pad (QTY 4)
233-5166 Shim (QTY 16)
233-5167 Shim (QTY 4)
293-9882 Shim (QTY 8)
293-9884 Shim (QTY 8)
440 DC9, MZX Standard - 525-5176
Washer
(QTY 2)
8T-4223
Washer
(QTY 2)
329-3356 Nut
8T-7929 Bolt
127-8987
Retaining Ring
(QTY 4)
104-5507
Washer
(QTY 4)
539-0009
Plate Protector
Extendable 1L-3768 Retaining Ring (QTY 2)
111-9251 Washer (QTY 2)
233-5169 Pad (QTY 4)
233-5166 Shim (QTY 16)
233-5167 Shim (QTY 4)
293-9882 Shim (QTY 8)
293-9884 Shim (QTY 8)
450 KJH, DYN Standard -
  1L-3768 Retaining Ring (QTY 2)
111-9251 Washer (QTY 2)
233-5169 Pad (QTY 4)
233-5166 Shim (QTY 12)
233-5167 Shim (QTY 4)
293-9882 Shim (QTY 8)
293-9884 Shim (QTY 12)