Parts Guide for Backhoe Loaders F2 Series

Download a PDF version of this Parts Reference Guide here.

Greases

  Standard Maintenance Greases Greases for Unique Applications & Environments
Previous Cat Product Name Cat Ultra5 Moly #1 Cat Ultra5 Monly #2 Cat Advanced 3 Moly Hammer Parts
Current Cat Product Name Cat Extreme Application Grease 1 Cat Extreme Application Grease 2 Cat Prime Application Grease
Grade (NLGI) 1 2 2 2
Melting Point C °(F°) >260 (>500) >260 (>500) 260 (500) 230 (446)
Ambient Temperature C °(F°) -35 to +40 (-31 to + 104) -30 to +50 (-22 to +122) -20 to +40 (-4 to +104) -20 to +1100 (-4 to +2012)
Base Oil Type Mineral Mineral Mineral Mineral
Color Dark Gray Dark Gray Dark Gray Bronze
Cartridge (390 g/14 oz) 452-5996 452-6001 452-6006 130-6951 (standard)
317-8491 (autolube)
Plastic Pail (5 kg/11 lb) - - - 133-8807
Plastic Pail (16 kg/35 lb) 452-5999 452-6004 452-6009 -
Keg (55 kg/120 lb) 452-5998 452-6003 452-6008 -
Drum (180 kg/400 lb) 452-5997 452-6002 452-6007 -

Planned Maintenance Kits

    Parts Maintenance Kits
Machine Hours   500 A B      
  1000 A   C    
  1500 A B   D  
  2000 A   C   E
  2500 A B      
  3000 A   C D  
  3500 A B      
  4000 A   C   E
  4500 A B   D  
  5000 A   C    
  5500 A B      
  6000 A   C D E
  6500 A B      
  7000 A   C    
  7500 A B   D  
    8000 A   C   E
Backhoe Loader A  (machine hours= (500, 1000, 1500, 2000, 2500, 3000, 3500, 4000, 4500, 5000, 5500, 6000, 6500, 7000, 7500, 8000)
Engine Oil/Filter Change Engine Air Filter Fuel Filter Change Cabin Air Transmission Filter Change
Sales Model Serial Number Prefix Filter Element Oil Qty
(US Gal) DEO-ULS
Primary Element Secondary Element Primary Element Secondary Element Fresh Air Element Recirculating Element Filter Element
415F2/ 415F2 IL HWA/PF4 441-6852 8.8 (2.3) 346-6687 346-6688 311-3901

360-8960  417-8134 211-2660 471-7003
479-4133
416F2 HWB 7W-2326
420F2 / IT HWC , HWD
430F2 / IT HWE , HWG
Backhoe Loader B (machine hours= (500, 1500, 2500, 3500, 4500, 5500, 6500, 7500)
Axle Oil Front Differential
Oil Change

Front Final Drive Oil Change

(each side)

Rear Differential  Oil Change Rear Differential Brake Additive
Sales
Model
Serial
Number
Prefix
Oil Type Oil Qty L
(US Gal)
TDTO
O-Ring Oil Qty L
(US Gal)
TDTO
O-Ring Oil Qty L
(US Gal)
O-Ring

Oil Qty L
(US Gal)

Additive
415F2 /
415F2 IL
HWA/PF4 TDTO 11 (2.9) 6V-6228
(QTY 2)
0.7 (0.2) 6V-6228
(QTY 2)
16.5 (4.4) 6V-6228
(QTY 2)
0.5 (0.13) 197-0017
416F2 HWB
420F2 / IT HWC, HWD
430F2 / IT HWE, HWG

 

 

Backhoe Loader B  (machine hours= (500, 1500, 2500, 3500, 4500, 5500, 6500, 7500)
Rear Final Drive Oil Change 
(each side)
Hydraulic Filter Change Transmission Oil Change
Sales Model Serial
Number Prefix
Oil Qty L
(USGal)
O-Ring Filter Element Seal (Housing) Seal  (Plug) Oil Qty L (US Gal) TDTO Seal Breather
415F2 /
415F2 IL
HWA / PF4 1.7 (0.45) 6V-6228 362-1163 526-0891 2M-9780 15 (3.9) manual 238-5080 9G-5127
416F2 HWB
420F2 /IT HWC/HWD 19 (5) powershift
20 (5.3) lock up
5P-6718 powershift/
lockup
7T-3251 powershift/
lockup
430F2 / IT HWE/HWG 15 (3.9) manual
19 (5) powershift
20 (5.3) lock up
238-5080 manual

5P-6718
powershift/
lock up
9G-5127
manual
7T-3251 powershift/
lockup
Backhoe Loader C  (machine hours= (1000, 2000, 3000, 4000, 5000, 6000, 7000, 8000)
Engine Crankcase Change DEF Filter Change Belt (Serpentine) Change
Sales Model Serial Number Prefix Breather Element Filter Element No A/C With A/C
415F2 /
415F2 IL
HWA/PF4 - - 422-0662 370-0041
416F2 HWB 339-1048 495-1507 390-0533 390-0537
420F2 / IT HWC, HWD
430F2 / IT HWE, HWG
Backhoe Loader  
Hydraulic Oil Change
Sales Model Serial Number Prefix Oil Qty Hudo Advance L (US Gal) Breather
415F2 /
415F2 IL
HWA/PF4 41 (10.6) 9R-9925
416F2 HWB
420F2 /IT HWC, HWD
430F2 / IT HWE, HWG
Backhoe Loader E  (machine hours= (2000, 4000, 6000, 8000)
Cooling System Coolant (ELC) Change
Sales Model Serial Number Prefix No A/C Qty L (US Gal) With A/C Qty L (US Gal)
415F2 /
415F2  IL
HWA/PF4 14.5 (3.8) 16.5 (4.4)
416 HWB 21.5 (5.7) 22.5 (5.9)
420F2 / IT HWC, HWD
430F2 / IT HWE, HWG

Common Ground Engaging Tools

Loader
Description (Width) Qty Part Number
Edge Group - Bolt-On (2262 mm) 9R-5321
Cutting Edge 2 9W-8215
Hex Head Nut 8 4K-0367
Washer Hard 8 8T-4122
Plow Bolt 8 3F-5108
Edge Group - Bolt-On (2406 mm) 9R-5320
Cutting Edge 2 118-7110
Hex Head Nut 8 4K-0367
Washer Hard 8 8T-4122
Plow Bolt 8 3F-5108
Edge Group - Bolt-On (2434 mm) 220-4758
Cutting Edge 2 220-4691
Hex Head Nut 8 4K-0367
Washer Hard 8 8T-4122
Plow Bolt 8 3F-5108
Edge Group - Bolt-On (2434 mm) 9R-7948
Cutting Edge 2 9U-9665
Hex Head Nut 12 4K-0367
Plow Bolt 12 3F-5108
Cutting Edge MP (2262 mm) 1 233-3757
Cutting Edge MP (2406 mm) 1 233-0859
Cutting Edge MP (2434 mm) 1 515-9970
Cutting Edge MP (2434 mm) 1 517-1305
Tooth Group -Uni 9R-5866
Unitooth Tip 8 135-8203
Hex Head Nut 16 4K-0367
Plow Bolt 16 4F-3657

Wearpads and Shims

Battery

Backhoe Loader Battery Part Number
Sales Model Serial Number Prefix
415F2 / 415F2 IL HWA/PF4 Standard 230-6368
416F2 HWB
420F2 / IT
HWC, HWD
430F2 / IT HWE, HWG

Engine Parts

Mirrors, Lights and Fuses

Lights Lamp Type Part Number
Flood Lamp (Front and Rear) Long Range Halogen Light 214-2969
Halogen Bulb 9W-0607
Flood Lamp (Front and Rear) Wide Range Halogen Light 214-2968
Halogen Bulb 9W-0607
Flood Lamp LED (Front and Rear) Wide Range 479-8445
Lamp Signal (Stop, Tail and Turn)(Rear) Lamp Assembly 336-9096
Halogen Bulb (Stop) 7S-1800
Halogen Bulb (Signal 9W-3326
Lens 352-4645
Lamp Signal (Stop, Tail and Turn) LED (Rear) 387-6627
Lamp Signal (Turn) (Front) Lamp Assembly 449-3759
Dome Lamp Lamp Assembly 426-0976
Dome Lamp LED Lamp Assembly 431-9515
Lamp 12V (Done) Lamp 210-8754
Beacon (Warning) Strobe Light Roof Mounted 140-3668
Beacon (Rotating Warning) Roof Mounted 180-3664
Halogen Bulb 9X-8118
Beacon (Rotating Warning) Roof Mounted 309-1325
Halogen Bulb 9X-8118

Cab Glass

Position Part Number Sales Model Serial Number Prefix
Windscreen (Top) 382-2342 All All
Windscreen (Bottom Right Door) 382-2344
Windscreen (BOttom Left Door) 382-2343
Left Door (Top) 382-2261
Left Door (Bottom) 382-2263
Right Door (Top) 382-2274
Right Door (Bottom) 382-2269
Left Rear (Top) 382-2249
Left Rear (Bottom) 382-2310
Right Rear (Top) 382-2250
Right Rear (Bottom) 382-2311
Rear Glass (Top Section) 438-6984 415 F2
416F2
420F2 / IT
430F2 / IT
HWA1-780
HWB1-1997
HWC1-4554 / HWD1-3661
HWE1-1035 / HWG1-692
Rear Glass (Top Section) 564-7654 415 F2
416F2
420F2 / IT
430F2 / IT
HWA781-UP
HWB1998-UP
HWC4555-UP / HWD3662-UP
HWE1036-UP / HWG693-UP
Rear Glass (Bottom Section) 441-4184 415 F2
416F2
420F2 / IT
430F2 / IT
HWA
HWB
HWC / HWD
HWE / HWG

Quick Disconnects

Front Load - 6 Bar Loader Linkage Standard Coupler

Bearings
Sales Model Serial Number Prefix A B Arm C Arm  D E Arm K Y
415F2 / 415F2 IL HWA/PF4 278-7066
Bearing (QTY 4)

9R-0411
Bushing
(Qty 4)
9R-5828
Bushing
(Qty 2)
531-3531 Bearing
(Qty 2)

361-4673 Bearing
(QTY 2)

362-5025 Bushing
(Qty 2)
362-5027 Bushing
(Qty 2)
362-5024 Bushing
(Qty 2)
362-5024 Bushing
(Qty 2)
416F2 HWB
420F2 /IT HWC
430F2 / IT HWE
Seals and Grease Fittings
Sales Model Serial Number Prefix B Arm
415F2 / 415F2 IL HWA / PF4 3B-8489 Grease Fitting
(QTY 2)
416 F2 HWB
420F2 /IT HWC
430F2 / IT HWE
Retention Hardware
Sales Model Serial Number Prefix A B Arm C Arm D
415F2 / 415F2 IL HWA / PF4 372-5024 Plate (Qty 2)
8T-4139 Bolt (Qty 4)
8T-4223 Washer (Qty 4)
128-7903 Spacer (QTY 2)
128-7905 Spacer (Qty 2)
111-4337 Washer (QTY 6)
6V-3213 Retaining Ring (QTY 4)
9R-0158 Washer (QTY 4)
363-2856 Shim (QTY 2)
363-2855 Shim (QTY 3)
111-4337 Washer (QTY 2)
7X-0618 Washer
9R-0158 Washer (QTY 4)
361-7826 Tube
8T-4956 Bolt
358-1472 Spacer (Qty 2)
101-0117 Plate
362-1201 Plate
8T-4121Washer (Qty 4)
8T-4137 Bolt (Qty 4)
416F2 HWB
420F2 / IT HWC
430F2 / IT HWE

 

 

Retention Hardware
Sales Model Serial Nuimber Prefix E Arm F K
415F2 / 415F2 IL HWA / PF4 7X-0618 Washer
9R-1502 Washer
8T-4956 Bolt
111-4337 Washer (QTY 5)
6V-3213 Retaining Ring (QTY 2)
9R-0158 Washer (QTY 2)
373-8390 Shim (QTY 6)
7X-0542 Washer (QTY 7)
6V-4364 Washer(QTY 4) 
6V-7744 Lock Nut (QTY 2)
105-3479 Bolt (QTY 2)
373-8390 Shim (QTY 4)
6V-4364 Retaining Ring (QTY 2)
7X-0542 Washer (QTY 6) 
416 F2 HWB
420F2 / IT HWC
430F2 / IT HWE

Front Load - 8 -Bar Loader Linkage Standard Coupler

Linkage Pins
Sales Model Serial
Number Prefix
A B Coupling C Coupling

D

F G H
420F2/IT HWD 341-6152  Pin 360-2812  Pin
(QTY 2)
360-2812  Pin
(QTY 2)
360-2813  Pin
(QTY 2)
360-2815 Pin
(QTY 2) 
360-2814  Pin
(QTY 2)
360-2813 Pin
(QTY 2) 
360-2814  Pin
(QTY 2)
430F2 / IT HWG

 

Linkage Pins  
Sales Model Serial
Number Prefix
J K U

Y
420F2/IT HWD 360-2813 Pin
(QTY 2)
372-5085 Pin Assembly
(QTY 2) 
360-2816 Pin
(QTY 2) 
360-2816 Pin
(QTY 2)
430F2 / IT HWG
Bearings
Sales Model Serial
Number Prefix
A B Arm C Arm

D

F G H
420F2/IT HWD 278-7066  Bearing
(QTY 4)
9R-0411  Bushing
(QTY 4)
9R-0153  Bushing
(QTY 4)
9R-0153  Bushing
(QTY 4)
9R-0153 Bushing
(QTY 4)
9R-0411  Bushing
(QTY 4)
9R-0153 Bushing
(QTY 4)
9R-0411 Bushing
(QTY 4)
430F2 / IT HWG

 

Bearings  
Sales Model Serial
Number Prefix
J K U

Y
420F2/IT HWD 9R-0153 Bushing
(QTY 4)
362-5024 Bushing
(QTY 4)
9R-3700 Bushing
(QTY 4)
362-5024 Bushing
(QTY 4)
430F2 / IT HWG
Seals and Grease Fittings  
Sales Model Serial Number Prefix F H
420F2 /IT HWD 3B-8489 Grease Fitting
(QTY 2) 
3B-8489 Grease Fitting
(QTY 2)
430F2 / IT HWG
Retention Hardware    
Sales Model Serial
Number Prefix
A B Arm C Coupling D E G
420F2 / IT HWC 128-7903  Spacer
(QTY 2)
128-7905 Spacer
(QTY 3)
372-5024 Plate
(QTY 2)
8T-4139 Bolt
(QTY 4)
8T-4223 Washer
(QTY 4)

363-2855  Shim
(QTY 3)
363-2856 Shim
(QTY 2)
7X-0550 Washer
(QTY 4)
7X-0590 Washer
(QTY 2)
8T-4956 Bolt
(QTY 2)
363-2855 Shim
(QTY 4)
363-2856 Shim
(QTY 4)
7X-0550 Washer
(QTY 4)
7X-0590 Washer
(QTY 2)
8T-4956 Bolt
(QTY 2)
111-4337 Washer
(QTY 6)
6V-3213 Retaining Ring
(QTY 4)
9R-0158 Washer
(QTY 4)
111-4337 Washer
(QTY 6)
6V-3213 Retaining Ring
(QTY 4)
9R-0158 Washer
(QTY 4)
111-4337 Washer
(QTY 10)
6V-3213 Retaining Ring
(QTY 4)
9R-0158 Washer
(QTY 4)
360-2820 Spacer
(QTY 4)
430F2 / IT HWE 111-4337 Washer
(QTY 6)
6V-3213 Retaining Ring
(QTY 4)
9R-0158 Washer
(QTY 4)

 

 

Retention Hardware  
Sales Model Serial
Number Prefix
H J K U Y
420F2 / IT HWC 111-4337  Washer
(QTY 6)
6V-3213 Retaining Ring
(QTY 4)
9R-0158 Washer
(QTY 4)
111-4337 Washer
(QTY 6)
6V-3213 Retaining Ring
(QTY 4)
9R-0158 Washer
(QTY 4)
8T-4139 Bolt
(QTY 2)
7X-0590 Washer
(QTY 2)
373-8390 Shim
(QTY 4)
6V-4364 Retaining Ring
(QTY 2)
6V-7744 Lock Nut
(QTY 2)
7X-0542 Washer
(QTY 4)
105-3479 Bolt
(QTY 2) 
373-8390 Shim
(QTY 4)
6V-4364 Retaining Ring
(QTY 2)
6V-7744 Lock Nut
(QTY 2)
7X-0542 Washer
(QTY 6)
105-3479 Bolt
(QTY 2)
430F2 / IT HWE 111-4337 Washer
(QTY 10)
6V-3213 Retaining Ring
(QTY 4)
9R-0158 Washer
(QTY 4)
8T-4139 Bolt
(QTY 2)
7X-0590 Washer
(QTY 2)

Center Pivot Stabilizers F2 Series

Linkage Pins
Sales Model Serial Number Prefix 20 21 22 23
415F2 HWA 374-7900 Pin (Qty 2) 376-7520 Pin (Qty 2) 380-9478 Pin (Qty 2) 238-9546 Shaft (Qty 2)
416F2 HWB
420F2 / IT HWC / HWD
430F2 / IT HWE / HWG
Bearings
Sales Model Serial Number Prefix 20 21 22
415F2 HWA 9R-0411 Bushing
(QTY 4)
9R-0321 Bushing
(QTY 4)
9R-0321 Bushing
(QTY 4)
416F2 HWB
420F2 / IT HWC / HWD
430F2 / IT HWE / HWG
Retention Hardware
Sales Model Serial Number Prefix 20 21 22 23
415F2 /415F2 IL HWA 111-4337 Washer (QTY 2)
6V-3213 Retaining Ring (QTY 4)
9R-0158 Washer (QTY 12)
119-4594 Washer (QTY 2)
6V-8144 Retaining Ring (QTY 4)
9R-0109 Washer (QTY 8)
6V-8144 Retaining Ring (QTY 4)
9R-0109 Washer (QTY 8)
6V-3213 Retaining Ring (QTY 4)
9R-0158 Washer (QTY 14)
416F2 HWB
420F2 / IT HWC / HWD
430F2 / IT HWE / HWG

Excavator Linkage F2 Series

Linkage Pins
Sales Model Serial
Number Prefix
Stick Type Standard Stick:
Areas 4,5,6,7
Extendable Stick:
Areas 4,5,6,7,13 and 14
Linkage
Type
(Areas 7,8,9,10,11
1 2 3 4 5 6 7 8 9
415F2 HWA Standard Fabricated 237-5330
Pin
(Qty 2)
445-5660 Pin - 473-0239 Pin
Assembly
213-6714
Pin
213-6696 Pin 213-6697 Pin 154-5280 Pin 154-5278 Pin
Extendable 220-1019 Pin 220-1018 Pin
416F2 HWB Standard 213-6696 Pin 213-6697 Pin
Extendable 220-1019 Pin 220-1018 Pin
420F2 / IT HWC/HWD Standard 426-0422 Pin 473-0238 Pin
Assembly
213-6695 Pin 213-6696 Pin 213-6697 Pin
Extendable 220-1019 Pin 220-1018 Pin
430F2 / IT HWE/HWG Standard 130-2533 Pin
(Qty 2)
213-6717 Pin 213-6728 Pin
Assembly
213-6718 Pin 213-6696 Pin 213-6697 Pin
Extendable 220-1019 Pin 220-1018 Pin

 

Linkage Pins    
Sales Model Serial
Number
Prefix
Stick Type Standard Stick:
Areas 4,5,6,7
Extendable Stick: Areas
4,5,6,7,13 and 14
Linkage Type
(Areas 7,8,9,10) 
10 11 12 13 14 15 16 17 18
415F2 H8A Standard Fabricated 154-5279
Pin
213-6698
Pin
209-6850
Pin
Assembly
- - 341-9483
Pin
341-9484
Pin
Assembly
341-9488
Pin
(QTY 2)
381-8085
Cylinder
Assembly

381-8086
Cylinder
Assembly
214-6143
Pin
Extendable 220-1018
Pin
416F2 H8P Standard - -
Extendable 214-6143
Pin
220-1018
Pin
420F2 / IT H8T, H9X Standard - -
Extendable 214-6143
Pin
220-1018
Pin
430F2 / IT H8W Standard 213-6709
Pin
Assembly
- -
Extendable 214-6143
Pin
220-1018
Pin



Bearings
Sales Model Serial Number Prefix Stick Type
Standard Stick: 
Areas 4,5,6,7
Extendable Stick:
Areas 4,5,6,7,13 and 14
Linkage
Type (Areas 7,8,9,10,11)
1 2 3 4 5 6
415F2 HWA Standard Fabricated 209-6181 Bushing
(QTY 2)
237-0944 Bushing
(QTY 2)
278-5454 Bushing
(QTY 2)
214-3855
Bearing
(QTY 2)
214-2255
Bushing
(QTY 2)
9R-0170
Bushing
(QTY 2)
9R-3092
Bushing
(QTY 2)
9R-0139
Bushing
(QTY 2)
Extendable
416F2 HWB Standard
Extendable
420F2 / IT HWC / HWD Standard 212-8960
Bearing
(QTY 2)
215-1906
Bushing
(QTY 2)
213-6683
Bushing
(QTY 2)
213-6682
Bushing
(QTY 2)
Extendable
430F2 / IT HWE / HWG Standard 217-1460 Bushing
(QTY 2)
236-8158 Bushing
(QTY 2)
278-5455 Bushing
(QTY 2)
220-1013
Bearing
(QTY 2)
250-1563
Bearing
(QTY 2)
217-6046
Bushing
(QTY 2)
213-6715
Bushing
(QTY 2)
213-6719
Bushing
(QTY 2)
Extendable

 

Bearings    
Sales Model Serial Number Prefix Stick Type
Standard Stick:
Areas 4,5,6,7
Extendable Stick:
Areas 4,5,6,7,13
and 14
Linkage
Type
(Areas 7,8,9,
10,11) 
7 8 9 10 11 12
415F2 HWA Standard Fabricated 9R-0162
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
9R-0162
Bushing
(QTY 2)

9R-0162
Bushing
(QTY 4)
213-6703
Bearing
(QTY 2)
9R-0170
Bushing
(QTY 4)
326-3362
Bushing
Extendable 286-7166
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
416F2 HWB Standard 9R-0162
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
Extendable 286-7166
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
420F2 / IT HWC/HWD Standard 9R-0162
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
Extendable 286-7166
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
430F2 / IT HWE/HWG Standard 9R-0162
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)
250-1561
Bushing
(QTY 2)
Extendable 286-7166
Bushing
(QTY 2)
213-6687
Bushing
(QTY 2)

 

Bearings      
Sales Model Serial Number Prefix Stick Type Standard Stick:
Areas 4,5,6,7
Extendable Stick: Areas 4,5,6,7,13 and 14
Linkage Type
(Areas 7,8,9,10 and 11) 
15 16 17 18
415F2 HWA Standard Fabricated 220-1013
Bushing
220-1013
Bushing
213-6702
Bushing
(QTY 4)
274-4274
Bushing
(QTY 2)
9T-2883
Bushing
(QTY 4)
363-0528
Bearing
(QTY 4)
Extendable
416F2 HWB Standard
Extendable
420F2 / IT HWC / HWD Standard
Extendable
430F2 / IT HWE / HWG Standard
Extendable



Seals and Grease Fittings
Sales Model Serial Number
Prefix
1 2 3 7 15 16
415F2 HWA 3B-8489 Grease Fitting
(QTY 2) 
 6V-9746 Seal 6V-8398 Seal    3B-8489 Grease Fitting
(QTY 2) 
 3B-8489 Grease Fitting  3B-8489 Grease Fitting
416F2 HWB
420F2 / IT HWC / HWD
430F2 / IT HWE
430F2 / IT HWG - -

 

Retention Hardware
Sales Model Serial Number Prefix Stick Type
Standard Stick: 
Areas 4,5,6,7
Extendable Stick:
Areas 4,5,6,7,13 and 14
Linkage
Type (Areas 7,8,9,
10,11)
1 2 3 4 5 6
415F2 HWA Standard Fabricated 6V-7687
Lock Nut
(QTY 2)
8T-7930
Bolt
(QTY 2)
176-0626
Washer
(QTY 4)
375-1442
Retaining Ring
(QTY 2)
286-3086
Spacer
(QTY 3)
473-0240
Plate
(QTY 2)
8T-4192
Bolt
8T-4895
Washer
6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 4)
6V-8344
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 6)
Extendable 6V-8344
Retaining Ring
(QTY 2)
9R-5238
Spacer
(QTY 6)
416F2 HWB Standard 6V-8344
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 6)
Extendable 6V-8344
Retaining Ring
(QTY 2)
9R-5238
Spacer
(QTY 6)
420F2 / IT HWC / HWD Standard 9R-0481
Washer
(QTY 4)
95-7650
Retaining Ring
(QTY 2)
9R-8292
Spacer
(QTY 3)
473-0240
Plate
(QTY 2)
8T-4192
Bolt
8T-4895
Washer
375-1442
Retaining Ring
(QTY 2)
215-9690
Washer
(QTY 4)
6V-8344
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 2)
Extendable 375-1442
Retaining Ring
(QTY 2)
215-9690
Washer
(QTY 5)
6V-8344
Retaining Ring
(QTY 2)
9R-5238
Spacer
(QTY 6)
430F2 / IT HWE / HWG Standard 254-7211
Plate
(QTY 4)
8C-3114
Retaining Ring
(QTY 2)

286-3088
Washer
95-7950
Retaining Ring
(QTY 2)
9R-0481
Washer
(QTY 4)
6V-8344
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 4)
Extendable 6V-8344
Retaining Ring
(QTY 2)
9R-5238
Spacer
(QTY 6)

 

 

Retention Hardware  
Sales Model Serial Number Prefix Stick Type
Standard Stick:
Areas 4,5,6,7
Extendable Stick:
Areas 4,5,6,7,13
and 14
Linkage
Type
(Areas 7,8,9,
10, 11) 
7 8 9 10 11 12
415F2 HWA Standard Fabricated 6V-4634
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 4)
220-7108
Washer
(QTY 2)

9R-1502
Washer
(QTY 5)
3B-5319
Cotter Pin
(QTY 2)
220-7108
Washer
(QTY 2)

6V-4364
Retaining Ring
(QTY 2)
9R-1510
Washer
(QTY 6)

9R-0158
Washer
(QTY 7)
3B-5319
Cotter Pin
(QTY 2)
111-4337
Washer
(QTY 4)
6V-8244
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 6)
210-1707
Shim
(QTY 2)
8T-4139
Bolt
8T-4821
Washer
9R-7882
Spacer
Extendable 6V-4364
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 3)
220-7108
Washer
(QTy 2)
416F2 HWB Standard 6V-4634
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 4)
220-7108
Washer
(QTY 2)
Extendable 6V-4364
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 3)
220-7108
Washer
(QTy 2)
420F2 / IT HWC /HWD Standard 6V-4634
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 4)
220-7108
Washer
(QTY 2)
Extendable 6V-4364
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 3)
220-7108
Washer
(QTy 2)
430F2 / IT HWE / HWG Standard 6V-4634
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 4)
220-7108
Washer
(QTY 2)
Extendable 6V-4364
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 3)
220-7108
Washer
(QTy 2)
440 DC9, MZX Standard 6V-4634
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 4)
220-7108
Washer
(QTY 2)
6V-4364
Retaining Ring
(QTY 2)
547-5129
Spacer
8T-4184
Bolt
Extendable 6V-4364
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 3)
220-7108
Washer
(QTy 2)
6V-4364
Retaining Ring
(QTY 2)
547-5129
Spacer
8T-4184
Bolt
8T-4821
Washer
450 KJH, DYN Standard 6V-4634
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 4)
220-7108
Washer
(QTY 2)
8T-5412
Bolt
329-3356
Nut
(QTY 2)
9R-4066
Washer
(QTY 4)

8T-5412
Bolt
329-3356
Nut
(QTY 2)
9R-4066
Washer
(QTY 4)
(QTY 2)
9R-4062
Bushing
6V-4364
Retaining Ring
(QTY 2)
547-5129
Spacer
8T-4821
Bolt
  6V-4634
Retaining Ring
(QTY 2)
9R-1502
Washer
(QTY 4)
220-7108
Washer
(QTY 2)
6V-4364
Retaining Ring
(QTY 2)
547-5129
Spacer
8T-4184
Bolt
8T-4821
Washer

 

 

 

Retention Hardware        
Sales Model Serial Number Prefix Stick Type
Standard Stick:
Areas 4,5,6,7
Extendable Stick:
Areas 4,5,
6,7,13 and 14
Linkage Type
(Areas 7,8,9,10,11) 
13 15 16 17 18
415F2 HWA Standard Fabricated - 6V-7687
Lock Nut
8T-7930
Bolt
280-7732
Washer
(QTY 2)
136-1122
Spacer
8T-4139
Bolt
8T-4821
Washer

6V-4364
Retaining Ring
(QTY 4)
7X-0542
Washer
(QTY 4)
465-3495
Guard
(QTY 2)

 

9R-0481
Washer
(QTY 2)
Extendable 1L-3768 Retaining Ring (QTY 2)
111-9251 Washer (QTY 2)
233-5169 Pad (QTY 4)
233-5166 Shim (QTY 16)
233-5167 Shim (QTY 4)
293-9882 Shim (QTY 8)
293-9884 Shim (QTY 8
416F2 HWB Standard -
Extendable 1L-3768 Retaining Ring (QTY 2)
111-9251 Washer (QTY 2)
233-5169 Pad (QTY 4)
233-5166 Shim (QTY 16)
233-5167 Shim (QTY 4)
293-9882 Shim (QTY 8)
293-9884 Shim (QTY 8
420F2 / IT HWC / HWD Standard -
Extendable 1L-3768 Retaining Ring (QTY 2)
111-9251 Washer (QTY 2)
233-5169 Pad (QTY 4)
233-5166 Shim (QTY 16)
233-5167 Shim (QTY 4)
293-9882 Shim (QTY 8)
293-9884 Shim (QTY 8
430F2 / IT HWE / HWG Standard -
Extendable 1L-3768 Retaining Ring (QTY 2)
111-9251 Washer (QTY 2)
233-5169 Pad (QTY 4)
233-5166 Shim (QTY 16)
233-5167 Shim (QTY 4)
293-9882 Shim (QTY 8)
293-9884 Shim (QTY 8