Studio Shot

Stump Buckets 1168 mm (46 in)

Request A Price Click for Price

Key Specs

Working Width
11.8 in
300 mm
Overall Width
46 in
1168 mm
Weight
357.1 lb
162 kg

Overview

Stump buckets are specifically designed to quickly dig up and remove tree stumps.

Product Specifications for 1168 mm (46 in)

Working Width 11.8 in 300 mm
Overall Width 46 in 1168 mm
Weight 357.1 lb 162 kg
Height 20.7 in 526 mm
Length 58.9 in 1496 mm
Base Edge Thickness 0.8 in 20 mm
Sidewall Thickness 0.5 in 12 mm
Interface Type Skid Steer Coupler Skid Steer Coupler
Number of Teeth 3 3

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1168 mm (46 in)

View More Offers