| Width | 39 in 1000 mm |
| Capacity | 0.78 yd³ 0.6 m³ |
| Weight | 1001 lb 454 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 5 5 |
| Adapter Size | Cat Advansys 70 Cat Advansys 70 |
| Edge Type | Straight Straight |