Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 1500 mm (61 in): 528-4568

Request A Price Find Dealer

Key Specs

Width
61 in
900 mm
Capacity
2.46 yd³
1.88 m³
Weight
3708 lb
593 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for Heavy Duty Bucket 1500 mm (61 in): 528-4568

Width 61 in 900 mm
Capacity 2.46 yd³ 1.88 m³
Weight 3708 lb 593 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size K80 K80
Edge Type Straight Straight

See how Heavy Duty Bucket 1500 mm (61 in): 528-4568 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1500 mm (61 in): 528-4568

Start Heavy Duty Bucket 1500 mm (61 in): 528-4568 Tour
close