Severe Duty Bucket 1300 mm (51 in): 528-4596

Severe Duty Severe Duty Bucket 1300 mm (51 in): 528-4596

Request A Price Find Dealer

Key Specs

Width
67 in
1650 mm
Capacity
2.77 yd³
2.12 m³
Weight
3898 lb
1768 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1300 mm (51 in): 528-4596

Width 67 in 1650 mm
Capacity 2.77 yd³ 2.12 m³
Weight 3898 lb 1768 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Severe Duty Bucket 1300 mm (51 in): 528-4596 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Severe Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1300 mm (51 in): 528-4596

Start Severe Duty Bucket 1300 mm (51 in): 528-4596 Tour
close

Check out current offers for the Severe Duty Bucket 1300 mm (51 in): 528-4596

View More Offers