Severe Duty Bucket 1600 mm (63 in)

Severe Duty Severe Duty Bucket 1600 mm (63 in): 577-0350

Request A Price Find Dealer

Key Specs

Width
63 in
1600 mm
Capacity
2.88 yd³
2.20 m³
Weight
5090 lb
2309 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1600 mm (63 in): 577-0350

Width 63 in 1600 mm
Capacity 2.88 yd³ 2.20 m³
Weight 5090 lb 2309 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Straight Straight

See how Severe Duty Bucket 1600 mm (63 in): 577-0350 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

374F loading an articulated truck with a Severe Duty Bucket

390F loading rock with a Severe Duty Bucket into a truck

336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Severe Duty Bucket
374F loading an articulated truck with a Severe Duty Bucket
390F loading rock with a Severe Duty Bucket into a truck
336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1600 mm (63 in): 577-0350

Start Severe Duty Bucket 1600 mm (63 in): 577-0350 Tour
close

Check out current offers for the Severe Duty Bucket 1600 mm (63 in): 577-0350

View More Offers