Studio Shot
New

Tilting Ditch Cleaning Buckets - Mini Excavator 1600 mm (63 in), 280 L (9.9 ft3), Pin On (Pin Grabber), 40 mm (1.6 in)

Request A Price Shop Now

Key Specs

Width
63 in
1600 mm
Capacity
9.9 ft³
280 l
Weight
553.4 lb
251 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1600 mm (63 in), 280 L (9.9 ft3), Pin On (Pin Grabber), 40 mm (1.6 in)

Width 63 in 1600 mm
Capacity 9.9 ft³ 280 l
Weight 553.4 lb 251 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 31.5 in 801 mm
Required Hydraulics 1st Auxiliary 1st Auxiliary
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 1600 mm (63 in), 280 L (9.9 ft3), Pin On (Pin Grabber), 40 mm (1.6 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View

Check out current offers for the 1600 mm (63 in), 280 L (9.9 ft3), Pin On (Pin Grabber), 40 mm (1.6 in)

View More Offers