Heavy Duty Bucket 1350 mm (55 in): 528-4565

Heavy Duty Heavy Duty Bucket 1350 mm (55 in): 528-4565

Request A Price Find Dealer

Key Specs

Width
55 in
1350 mm
Capacity
2.14 yd³
1.64 m³
Weight
3466 lb
991 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for Heavy Duty Bucket 1350 mm (55 in): 528-4565

Width 55 in 1350 mm
Capacity 2.14 yd³ 1.64 m³
Weight 3466 lb 991 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size J350 J350
Edge Type Straight Straight

See how Heavy Duty Bucket 1350 mm (55 in): 528-4565 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

Heavy Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1350 mm (55 in): 528-4565

Start Heavy Duty Bucket 1350 mm (55 in): 528-4565 Tour
close

Check out current offers for the Heavy Duty Bucket 1350 mm (55 in): 528-4565

View More Offers