| Width | 65 in 1650 mm |
| Capacity | 3.15 yd³ 2.41 m³ |
| Weight | 5518 lb 2503 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 5 5 |
| Adapter Size | Cat Advansys 130 Cat Advansys 130 |
| Edge Type | Straight Straight |