Heavy Duty Bucket 1650 mm (65 in): 519-2233

Heavy Duty Heavy Duty Bucket 1650 mm (65 in): 519-2233

Request A Price Find Dealer

Key Specs

Width
65 in
1650 mm
Capacity
3.15 yd³
2.41 m³
Weight
5485 lb
2488 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for Heavy Duty Bucket 1650 mm (65 in): 519-2233

Width 65 in 1650 mm
Capacity 3.15 yd³ 2.41 m³
Weight 5485 lb 2488 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Straight Straight

See how Heavy Duty Bucket 1650 mm (65 in): 519-2233 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

Heavy Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1650 mm (65 in): 519-2233

Start Heavy Duty Bucket 1650 mm (65 in): 519-2233 Tour
close

Check out current offers for the Heavy Duty Bucket 1650 mm (65 in): 519-2233

View More Offers