| Width | 59 in 1500 mm |
| Capacity | 3.12 yd³ 2.38 m³ |
| Weight | 6515 lb 2955 kg |
| Interface | For use with Pin-on or Cat Pin Grabber Coupler For use with Pin-on or Cat Pin Grabber Coupler |
| Adapter Quantity | 4 4 |
| Adapter Size | J550 J550 |
| Edge Type | Straight Straight |
Key Specs
Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
| Width | 59 in 1500 mm |
| Capacity | 3.12 yd³ 2.38 m³ |
| Weight | 6515 lb 2955 kg |
| Interface | For use with Pin-on or Cat Pin Grabber Coupler For use with Pin-on or Cat Pin Grabber Coupler |
| Adapter Quantity | 4 4 |
| Adapter Size | J550 J550 |
| Edge Type | Straight Straight |
Caterpillar product brochures and other informational documents are available for your growing business.
View More Offers