| Width | 43 in 1100 mm |
| Capacity | 0.92 yd³ 0.7 m³ |
| Weight | 1143 lb 518 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 6 6 |
| Adapter Size | Cat Advansys 70 Cat Advansys 70 |
| Edge Type | Straight Straight |