| Width | 67 in 1650 mm |
| Capacity | 2.48 yd³ 1.9 m³ |
| Weight | 2879 lb 1306 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 5 5 |
| Adapter Size | Cat Advansys 100 Cat Advansys 100 |
| Edge Type | Straight Straight |