14 Motor Grader

Motor Graders 14 Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Base Power (1st Gear) - Net
238 hp
178 kW
Operating Weight - Typically Equipped
57250 lb
25968 kg
Blade Width
14 ft
4.3 m

Overview

Loaded With Power, Technology and Operator Features

The Cat® 14 motor grader delivers powerful road grading with precision blade control, fuel efficiency, and smart technology. It’s ideal for haul road maintenance, site preparation, and heavy-duty grading in rugged jobsites.

Benefits

Move More with Less Fuel

Eco mode saves fuel while maintaining productivity.

Less Arm Movement

Reduce fatigue from arm movement with joystick controls.

Integrated Technologies

Using Cat® Grade technologies can increase your overall productivity with better accuracy, reduce rework, and lower costs.

Product Specifications for 14

Base Power (1st Gear) - Net 238 hp 178 kW
Engine Model Cat C13 Cat C13
Bore 5.1 in 130 mm
Stroke 6.2 in 157 mm
Speed at Rated Power 1,850 rpm 1,850 rpm
Note (3) Net power advertised is the power available at rated speed of 1,850 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 1,850 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Standard Capability 122 °F 50 °C
Note (2) Optimized VHP Plus is standard for the 14M3. Optimized VHP Plus is standard for the 14M3.
Torque Rise 41% 41%
Maximum Altitude - Full Power 13900 ft 4237 m
Maximum Torque - VHP Plus 1137 lb/ft 1542 N·m
Emissions Tier 4 Final/Stage V, Tier 3/Stage IIIA equivalent or Tier 2/Stage II equivalent Tier 4 Final/Stage V, Tier 3/Stage IIIA equivalent or Tier 2/Stage II equivalent
Maximum Altitude - Full Power (Tier 3) 14349 ft 4374 m
Maximum Altitude - Full Power (Tier 2) 12049 ft 3672 m
Note (1) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture.
Standard - Fan Speed - Minimum 550 rpm 550 rpm
Note (4) Power as declared per ISO 14396. Rated rpm 1,850. VHP+ = 228 kW (306 hp) Power as declared per ISO 14396. Rated rpm 1,850. VHP+ = 228 kW (306 hp)
Note (5) Cat engines equipped with a Selective Catalytic Reduction (SCR) system are required to use: Diesel Exhaust Fluid (DEF) which meets the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. Cat engines equipped with a Selective Catalytic Reduction (SCR) system are required to use: Diesel Exhaust Fluid (DEF) which meets the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1.
Standard - Fan Speed - Maximum 1,600 rpm 1,600 rpm
Displacement 763 in³ 12.5 l
Number of Cylinders 6 6
Operating Weight - Typically Equipped 57250 lb 25968 kg
Gross Vehicle Weight - Base* - Total 50980 lb 23124 kg
Gross Vehicle Weight - Base* - Front Axle 13994 lb 6344 kg
Gross Vehicle Weight - Typically Equipped - Total 57250 lb 25968 kg
Gross Vehicle Weight - Typically Equipped - Rear Axle 42005 lb 19053 kg
Gross Vehicle Weight - Typically Equipped - Front Axle 15245 lb 6915 kg
Gross Vehicle Weight - Base* - Rear Axle 36994 lb 16780 kg
Note *Base operating weight calculated on standard machine configuration with 20.5 R25 tires, full fuel tank operator and ROPS cab. *Base operating weight calculated on standard machine configuration with 20.5 R25 tires, full fuel tank operator and ROPS cab.
Blade Width 14 ft 4.3 m
Arc Radius 16.3 in 413 mm
Throat Clearance 4.6 in 117 mm
Blade Width - With End Bits 169 in 4290 mm
Blade Height - With Cutting Edge 24.9 in 631 mm
Blade Width - Without End Bits 164 in 4166 mm
Blade Height - Without Cutting Edge 23 in 585 mm
Maximum Depth of Cut 23.3 in 593 mm
Circle Centershift - Left 25.6 in 650 mm
Maximum Lift Above Ground 16.5 in 419 mm
Circle Centershift - Right 20.5 in 520 mm
Blade Tip Range - Backward
Maximum Shoulder Reach Outside of Tires - Right 78.9 in 2004 mm
Moldboard Sideshift - Right 31.1 in 790 mm
Moldboard Sideshift - Left 29.1 in 740 mm
Maximum Shoulder Reach Outside of Tires - Left 73.6 in 1870 mm
Blade Tip Range - Forward 40° 40°
Circle - Outer Diameter 71.7 in 1822 mm
Front Axle - Wheel Lean - Left/Right 17.1° 17.1°
Front Axle - Total Oscillation per Side 32° 32°
Transmission and Differential 23.5 gal (US) 89 l
Diesel Exhaust Fluid Tank (Tier 4 Only) 5.8 gal (US) 22 l
Hydraulic System 33 gal (US) 125 l
Circle Drive 1.8 gal (US) 7 l
Cooling System 15.9 gal (US) 60 l
Fuel Tank 109.9 gal (US) 416 l
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2 kg (4.4 lb) of refrigerant which has a CO2 equivalent of 2.860 metric tonne (2.76 ton). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2 kg (4.4 lb) of refrigerant which has a CO2 equivalent of 2.860 metric tonne (2.76 ton).

14 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Joystick, power adjustable armrests
  • Air conditioner with heater
  • Centershift pin indicator
  • Coat hook
  • Cup holder
  • Display, digital speed and gear
  • Doors, left and right side with wiper
  • Gauges (analog) inside cab (includes fuel, articulation, engine coolant temp, engine rpm, and hydraulic oil temp)
  • Gauges, machine level
  • Message display
  • Joystick gear selection
  • Joystick hydraulic controls for implements, steering, transmission
  • Ladders, cab, left and right side
  • Lights, left and right side lights
  • Lights, night time cab, LED
  • Meter, hour, digital
  • Mirror, inside rearview, wide angle
  • Power port, 12V
  • Radio ready, entertainment
  • ROPS cab, sound suppressed, less than 73 dB(A) ISO 6394 (70% fan speed)
  • Seat, mechanical suspension, cloth
  • Storage compartments
  • Throttle control, electronic

POWER TRAIN

  • Air cleaner, dual stage, dry-type radial seal with service indicator through messenger and dust ejector
  • Articulation, automatic Return-to-Center
  • Air-to-Air After Cooler (ATAAC)
  • Auto Diff Lock
  • Brake wear indication
  • Brakes, oil disc, four-wheel, hydraulic
  • Consistent power to ground
  • Monitoring system
  • Clutch, circle drive slip
  • Differential, lock/unlock*
  • Drain, engine oil, ecology
  • Demand fan, hydraulic
  • Engine ECO Mode
  • Ether starting aid
  • Fuel tank, ground level
  • Fuel-water separator
  • Hydraulic demand fan
  • Muffler, under hood (China Nonroad Stage III and Tier 3/Stage IIIA/Tier 2/Stage II equivalent)
  • Optimized VHP
  • Parking brake - multi disc, sealed, oil-cooled
  • Priming pump, fuel
  • Sediment drain, fuel tank
  • Three variations of the C13 engine. One meets Tier 4 Final/Stage V emission standards and is required for higher regulated countries. One meets Tier 3/Stage IIIA/China Nonroad Stage III standards, depending on emission standards of the specific country. One meets Tier 2/Stage II equivalent emission standards and is available for lesser or non-regulated countries, depending on standards of the specific country.
  • Transmission, 8F/6R, power shift, direct drive

ELECTRICAL

  • Alternator, 150 ampere, sealed
  • Batteries, maintenance free, HD, 1,125 CCA
  • Breaker panel
  • Electrical system, 24V*
  • Belt, serpentine, automatic tensioner
  • Lights: reversing (LED), roof-mounted roading, stop and tail (LED)
  • Product Link
  • Starter, electric
  • Service lights, enclosure, rear, LED

SAFETY

  • Alarm, back up
  • Ground level engine shutdown
  • Hammer (emergency exit)
  • Horn, electric
  • Lockout, hydraulic implement for roading
  • Operator Not Present Monitoring system
  • Paint, glare reducing - top of front frame, rear enclosure and ripper cylinders
  • Seat belt, retractable 76 mm (3 in)
  • Secondary steering
  • Windows, laminated glass: Fixed front with intermittent wiper; Side and rear wipers (3)

14 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Air horn
  • Heated door
  • Mirrors high visibility
  • Mirrors, outside heated 24V
  • Mirrors, outside mounted
  • Seat, heated
  • Seat, heated/ventilated
  • Rearview camera
  • Seat belt indicator

POWER TRAIN

  • Transmission, autoshift
  • Engine, compression brake

TECHNOLOGY

  • Cat GRADE with Cross Slope
  • Stable Blade
  • Advanced Control Joysticks
  • Auto Articulation

GUARDS

  • Debris guard
  • Front axle cylinder guards
  • Rear fenders
  • Sound suppression, engine enclosure and transmission
  • Transmission guard
  • Accumulators, blade lift
  • Fast fill fuel, 378.5 L/min (100 gal/min)
  • Metallic DCM wear strips

ELECTRICAL

  • Light, LED, warning strobe
  • Lights, front headlights high
  • Lights, front headlights low
  • Mounting, for warning light
  • Working lights halogen
  • Working lights LED

SAFETY

  • Additional rearview camera and monitor
  • Machine security system key

OTHER ATTACHMENTS

  • Moldboard, 4.9 m (16 ft)
  • Heater, engine coolant, 120V
  • Heater, engine coolant, 240V
  • Hydraulic arrangements with additional hydraulic valves: Base +1, Base +3, Base +4, Base +5, Base +6
  • Product Link satellite, cellular
  • Rim, 431.8 mm x 635 mm (17 in x 25 in) MP (spare)
  • Snow wing, mounting frame ready
  • Fast fill

WORK TOOLS/G.E.T.

  • 4.9 m (16 ft) blade with flat cutting edge 254 mm x 35 mm (10in x 1 3/8 in )
  • Push block, counterweight
  • Ripper, rear
  • Tooth, ripper

FLUIDS

  • Coolant, -51 degrees C (-60 degrees F)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat MineStar Edge

    Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible for you to use proven MineStar technologies across your entire mining organization and creates an operational ecosystem that provides visibility to every aspect of your operation. Edge delivers near-real-time access to data that was up to 98% accurate and enables you to make changes in-shift while already knowing the impact those changes will have further down the value chain?

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible for you to use proven MineStar technologies across your entire mining organization and creates an operational ecosystem that provides visibility to every aspect of your operation. Edge delivers near-real-time access to data that was up to 98% accurate and enables you to make changes in-shift while already knowing the impact those changes will have further down the value chain?

Explore Technology
  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat® Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Fleet for Surface

    Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
  • Cat Grade with 3D for Motor Graders

    Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

  • Cat Grade with Cross Slope for Motor Graders

    Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

Explore Technology

Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

Explore Technology
  • Cat Health

    Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

    Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology
  • VisionLink™ Productivity

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology
  • Cat Terrain for Grading

    Grading is a vital but less visible function that provides essential support for loading and hauling operations. Cat® MineStar™ Terrain for grading helps make dozer and motor grader operations safer and more efficient, which can make a significant difference to a mine site’s bottom line. Terrain for grading helps operators get to the specified grade more quickly without surveying, guesswork or rework.

1 - 8 of 9 Items items
Previous Next

Grading is a vital but less visible function that provides essential support for loading and hauling operations. Cat® MineStar™ Terrain for grading helps make dozer and motor grader operations safer and more efficient, which can make a significant difference to a mine site’s bottom line. Terrain for grading helps operators get to the specified grade more quickly without surveying, guesswork or rework.

Explore Technology

See how 14 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Tools And Expert Help At Every Turn

Motor Grader Rig Out Catalog

Aftermarket Components and Common Maintenance Parts - Accessories, Attachments, Upgrades, Snow Solutions and Wear Parts.

Learn More

Product Brochures and More Are Ready to Download!

Media Gallery

14 Motor Grader

14 Motor Grader

14 Motor Grader

14 Motor Grader

14 Motor Grader

14 Motor Grader

14 Motor Grader

14 Motor Grader
14 Motor Grader
14 Motor Grader
14 Motor Grader
14 Motor Grader
14 Motor Grader
14 Motor Grader

14 Motor Grader

14 Motor Grader

14 Motor Grader

14 Motor Grader

Cat® 14 Motor Grader

Advanced Control Joysticks | Cat® Motor Graders

Cat® M Series Motor Graders | Integrated Technologies

14 Motor Grader
14 Motor Grader
14 Motor Grader
14 Motor Grader
Cat® 14 Motor Grader
Advanced Control Joysticks | Cat® Motor Graders
Cat® M Series Motor Graders | Integrated Technologies

360 View
360 View