The Road to More Productivity & Profit
The Road to More Productivity & Profit

Cat® Hauling Solutions 

Efficient hauling solutions are a critical link between meeting production targets and managing costs, especially in mining and aggregate operations. This means product selection criteria needs to consider site and ground conditions, hauling distance, your material type and even your current fleet mix. Caterpillar offers a wide variety of hauling systems and solutions that lead to increased productivity, lower costs and better profitability.

High Production Choices for Hauling

Ultimately, every operation is a race against time. It’s a race you can win consistently when your equipment configuration, capacity and speed are well-suited to your site conditions. Cat machines give you a wide range of choices to match your production goals.

of
Articulated Trucks

Three-axle articulated trucks are well-suited to handle steep grades, rough terrain and generally poor haul conditions. The line includes ejector dump truck models and one GC model with a range of capacities. 
 

Models Rated Payload (US | Metric)
725 26.5 ton | 24 t
730 38.9 ton | 28 t
730 EJ 30 ton | 27.1 t
735 35.3 ton | 32 t
740 EJ 42 ton | 38 t
740 40 ton | 36.3 t
745 45.2 ton | 41 t

 

See Articulated Trucks

of
Articulated Trucks Bare Chassis

Articulated trucks with bare chassis offer custom solutions for articulated truck applications such as water hauling, waste hauling and service, and fuel and lube transport. The line includes one GC model with a range of capacities.

Models Rated Payload (US | Metric)
725 30.4 ton | 27.6 t
730 38.9 ton | 35.3 t
735 43.1 ton | 39.1 t
740 49.2 ton | 44.6 t
745 55 ton | 49.9 t

 

See Bare Chassis Articulated Trucks

of
Off-Highway Trucks

Off-highway trucks are well-suited to haul a wide range of material types with multiple liner choices and rated payload capacities. These trucks reach the highest speeds on well-maintained haul roads in quarry, aggregates, mining and construction.

Models Rated Payload (US | Metric)
770 42.1 ton | 38.2 t
772 51.6 ton | 46.8 t
773 61.7 ton | 56 t
775 70.5 ton | 64 t
777 101.1 ton | 91.7 t

 

See Off-Highway Trucks

of
Off-Highway Trucks Bare Chassis

Off-highway trucks with bare chassis offer custom solutions for off-highway applications in quarries and mines that require water or fuel and lube trucks. These trucks can be ideal for managing dusty haul roads or servicing machines quickly.
 
 

Models Nominal Water Tank Cap.
(US | Metric)
770 9,000 gal | 34000 l
772 11,000 gal
| 41500 l
775 15,000 gal
| 56775 l
777 20,000 gal
| 75700 l
785 30,000 gal
| 113500 l

 

See Bare Chassis Off-Highway Trucks

of
Mining Trucks

Mining trucks are rugged and durable, and able to haul high volumes of various material types. Built in multiple sizes, these trucks also offer customized solutions with body options and a water truck configuration as well as three electric drive models. 

 

Models Rated Payload (US | Metric)
785 153 ton | 139 t
789 213 ton | 193 t
793 265 ton | 240 t
793F 256 ton | 231 t
794 AC 327 ton | 297 t
796 AC 360 ton | 327 t
797F 400 ton | 363 t
798 AC 410 ton | 372 t

 

See Mining Trucks

of
Underground Mining Trucks

Underground mining trucks are built to deliver low cost-per-ton in underground mining applications. They deliver faster cycle times and maximum efficiency due to their built-in power. Built with the rugged construction and durability you expect from Cat trucks, they are reliable and have optional integrated technologies available.

Models Nominal Payload Capacity
(US | Metric)
AD30 66,139 lbs
| 30000 kg
AD45 99,208 lbs
| 45000 kg
AD63 138,891 lbs
| 63000 kg

 

See Underground Mining Trucks

of
Wheel Tractor-Scrapers

Cat wheel-tractor scrapers deliver the power, traction and speed your site needs. They’re the right choice for reliable output in a variety of earthmoving applications.

Models Scraper Bowl Capacity
(US | Metric)
621 Open Bowl 24 yd3 | 18.4 m3
623 Elevating 23 yd3 | 17.6 m3
627 Open Bowl 24 yd3 | 18.4 m3
631 Open Bowl 34 yd3 | 26 m3
637 Coal Bowl 50 yd3 | 38 m3
637 Open Bowl 34 yd3 | 26 m3
651 Open Bowl 44 yd3 | 33.6 m3
657 Coal Bowl 44 yd3
657 Open Bowl 44 yd3

 

See Wheel Tractor-Scrapers

of
Wide Body Trucks

Wide body trucks are dependable haulers engineered to work hard at a low cost per hour. Keep going strong with built-in re-buildability that can help you stretch your investment over more than one lifecycle. This machine isn't available in North America, contact your local dealer for global inquiries.

Models Rated Payload/tons
707 72.8 ton | 66 ton

 

Contact Dealer

There's no letup in this new lineup.

Relentless reliability. Built-in safety. Better fuel and operator efficiency. It's time to meet the next generation of Cat articulated trucks, including a spread-on-the-go ejector model for all-out productivity.

Contact Dealer
Articulated Truck Graphic
Articulated Truck Graphic

Choose the Right Cat Truck

Take control of your investment. Our machine selection guide makes it easy to find an ideal fit for your needs, and suggestions on what to consider when buying a hauling truck.

 Get Started
2 hauling machines on a worksite, with "Machine Selection Guide: Moving Material, Maximum Profit & Productivity" embedded on the image
2 hauling machines on a worksite, with "Machine Selection Guide: Moving Material, Maximum Profit & Productivity" embedded on the image

Proven Performance. Exceptional Support.

Hear directly from customers who put the Cat 745 Articulated Truck to work every day. From jobsite performance to dealer support, they share why they keep coming back.

of

Choosing Systems for High Returns

There are multiple factors specific to your site, your application and the material being moved that will point you to the system that delivers the greatest amount of payload at the lowest possible cost. As you are planning to add or replace loading and hauling equipment, your local Cat® dealer will help you analyze these key factors — Application, Material, Site Conditions and Cycle Times.


Not Sure Where to Start? Let Us Help.

Select Your Most Productive Pass Match

Pass match — the number of passes necessary to fully load a machine — has a major impact on productivity. To expend the minimum amount of energy, always aim to move materials once over the shortest distance possible. Understanding how to match up your loading and hauling equipment's capabilities can help.

Find Your Match
Pass Match for Off-Highway Trucks table graphic
Pass Match for Off-Highway Trucks table graphic






Technology

Technology offers many ways to increase an operation’s performance. VisionLink® keeps information available and actionable. Payload technologies add to operator precision across all experience levels. There is also a range of safety technology products.

Click below to learn more about technology solutions for loading and hauling or talk to your local Cat dealer.

 
Detect
 

Learn More
 
Payload
 

Learn More
 
VisionLink®
 

Learn More
 
VisionLink Productivity
 

Learn More

Training

Training materials on equipment, operating techniques and system optimization are available. Cat experts speak to common pain points and ways to increase productivity in multiple applications. Learn more about the materials available to you on Cat.com and from your Cat dealer.
 


Articles

Service and Support

Keeping maintenance and repairs on track is a proven way to improve uptime and maximize performance. Your Cat dealer offers a range of maintenance expertise and Customer Value Agreements (CVAs). Learn more about all the support options available to you on Cat.com and from your Cat dealer.
 


CVAs

Rebuilds