If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Caterpillar Inc. today announced the introduction of the new Cat® D1500 diesel generator set, which offers best-in-class power density by delivering 1.5 MW of standby power from a compact 32.1L Cat C32B engine. It occupies up to 13% less floor space and is up to 32% lighter than the previous model at this power rating, making it ideal for locations where space is constrained.
Learn MoreThe results of a fuel flexibility project with District Energy St. Paul that successfully demonstrated a 2.0 MW combined heat and power (CHP) system with a Cat® G3516 gas generator set using 100% hydrogen fuel. The CHP system demonstrated maximum efficiency consistent with high-performance generator sets operating entirely on natural gas.
Learn More