| Compaction Width | 24 in 610 mm |
| Number of Wheels | 3 3 |
| Machine Class | 12.5 - 13.75 12.5 - 13.75 |
| Number of Pads | 27 27 |
| Weight | 1261 lb 572 kg |
| Overall Length | 39 in 991 mm |
| Overall Height | 46 in 1168 mm |
| Overall Width | 23 in 584 mm |
| Interface Type | pin on pin on |
Key Specs
Compact trenches and footings with a cost-effective and reliable Compaction Wheel. The Cat wheel is reliable, able to roll full machine pressure into the ground. Plus, it's backed up by the same world-class support as your excavator.
| Compaction Width | 24 in 610 mm |
| Number of Wheels | 3 3 |
| Machine Class | 12.5 - 13.75 12.5 - 13.75 |
| Number of Pads | 27 27 |
| Weight | 1261 lb 572 kg |
| Overall Length | 39 in 991 mm |
| Overall Height | 46 in 1168 mm |
| Overall Width | 23 in 584 mm |
| Interface Type | pin on pin on |
Caterpillar product brochures and other informational documents are available for your growing business.