Product Image

Compaction Wheels 915 mm (36 in) 16 ton, pin on

Request A Price Find Dealer

Key Specs

Compaction Width
36 in
915 mm
Number of Wheels
4
4
Machine Class
16 - 18
16 - 18

Overview

Compact trenches and footings with a cost-effective and reliable Compaction Wheel. The Cat wheel is reliable, able to roll full machine pressure into the ground. Plus, it's backed up by the same world-class support as your excavator.

Product Specifications for 915 mm (36 in) 16 ton, pin on

Compaction Width 36 in 915 mm
Number of Wheels 4 4
Machine Class 16 - 18 16 - 18
Number of Pads 40 40
Weight 2745 lb 1246 kg
Overall Length 47 in 1194 mm
Overall Height 56 in 1428 mm
Overall Width 35 in 889 mm
Interface Type pin on pin on

See how 915 mm (36 in) 16 ton, pin on compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Product Image

Check out current offers for the 915 mm (36 in) 16 ton, pin on

View More Offers