610 mm (24 in) 50 ton, pin on

Compaction Wheels 610 mm (24 in) 50 ton, pin on

Request A Price Find Dealer

Key Specs

Compaction Width
24 in
610 mm
Number of Wheels
3
3
Machine Class
50 - 55
50 - 55

Overview

Compact trenches and footings with a cost-effective and reliable Compaction Wheel. The Cat wheel is reliable, able to roll full machine pressure into the ground. Plus, it's backed up by the same world-class support as your excavator.

Product Specifications for 610 mm (24 in) 50 ton, pin on

Compaction Width 24 in 610 mm
Number of Wheels 3 3
Machine Class 50 - 55 50 - 55
Number of Pads 36 36
Weight 3984 lb 1807 kg
Overall Length 58 in 1473 mm
Overall Height 69 in 1757 mm
Overall Width 24 in 616 mm
Interface Type pin on pin on

See how 610 mm (24 in) 50 ton, pin on compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Product Image

Product Image

Check out current offers for the 610 mm (24 in) 50 ton, pin on

View More Offers