| Compaction Width | 24 in 610 mm |
| Number of Wheels | 3 3 |
| Machine Class | 16 - 18 16 - 18 |
| Number of Pads | 30 30 |
| Weight | 2183 lb 990 kg |
| Overall Length | 47 in 1194 mm |
| Overall Height | 56 in 1428 mm |
| Overall Width | 23 in 584 mm |
| Interface Type | pin on pin on |
Compaction Wheels 610 mm (24 in) 16 ton, pin on
Request A Price Find DealerKey Specs
- Compaction Width
- 24 in
- 610 mm
- Number of Wheels
- 3
- 3
- Machine Class
- 16 - 18
- 16 - 18
Overview
Compact trenches and footings with a cost-effective and reliable Compaction Wheel. The Cat wheel is reliable, able to roll full machine pressure into the ground. Plus, it's backed up by the same world-class support as your excavator.
Features At A Glance
Product Specifications for 610 mm (24 in) 16 ton, pin on
See how 610 mm (24 in) 16 ton, pin on compares against frequently compared products.
Compactors
610 mm (24 in) 16 ton, pin on
Selected
- Compaction Width
- 24 in
- 610 mm
- Number of Wheels
- 3
- 3
- Machine Class
- 16 - 18
- 16 - 18
Compactors
915 mm (36 in) 12.5 ton, pin on
- Compaction Width
- 36 in
- 915 mm
- Number of Wheels
- 5
- 5
- Machine Class
- 12.5 - 13.75
- 12.5 - 13.75
Compactors
915 mm (36 in) 16 ton, pin on
- Compaction Width
- 36 in
- 915 mm
- Number of Wheels
- 4
- 4
- Machine Class
- 16 - 18
- 16 - 18