| Interface Type | 1/2 yd Pin Lock 1/2 yd Pin Lock |
| Weight | 233.7 lb 106 kg |
| Overall Width | 15.7 in 400 mm |
| Overall Length | 23.3 in 592 mm |
| Overall Height | 15.4 in 391 mm |
| Mounting Bracket Size | Extra Large Extra Large |
Key Specs
| Interface Type | 1/2 yd Pin Lock 1/2 yd Pin Lock |
| Weight | 233.7 lb 106 kg |
| Overall Width | 15.7 in 400 mm |
| Overall Length | 23.3 in 592 mm |
| Overall Height | 15.4 in 391 mm |
| Mounting Bracket Size | Extra Large Extra Large |