| Width | 96 in 2438 mm |
| Height | 42.6 in 1081 mm |
| Weight | 1896 lb 860 kg |
| Length | 40.1 in 1019 mm |
| Capacity | 1.75 yd³ 1.34 m³ |
| Base Edge Thickness | 1 in 25 mm |
| Cutting Edge Thickness | 0.7 in 19 mm |
| Interface Type | IT Coupler IT Coupler |
General Purpose Buckets 1.34 m3 (1.75 yd3), IT Coupler, Bolt-On Cutting Edge
Request A Price Shop NowKey Specs
- Width
- 96 in
- 2438 mm
- Height
- 42.6 in
- 1081 mm
- Weight
- 1896 lb
- 860 kg
Features At A Glance
Product Specifications for 1.34 m3 (1.75 yd3), IT Coupler, Bolt-On Cutting Edge
See how 1.34 m3 (1.75 yd3), IT Coupler, Bolt-On Cutting Edge compares against frequently compared products.
Buckets - Backhoe Front
1.34 m3 (1.75 yd3), IT Coupler, Bolt-On Cutting Edge
Selected
- Width
- 96 in
- 2438 mm
- Height
- 42.6 in
- 1081 mm
- Weight
- 1896 lb
- 860 kg
Buckets - Backhoe Front
1.34 m3 (1.75 yd3), Single Tilt Pin On, Bolt-On Cutting Edge
- Width
- 95.8 in
- 2434 mm
- Height
- 39.4 in
- 1002 mm
- Weight
- 1472.9 lb
- 668.09 kg
Buckets - Backhoe Front
1.34 m3 (1.75 yd3), Single Tilt Pin On, Bolt-On Cutting Edge
- Width
- 96 in
- 2438 mm
- Height
- 42.6 in
- 1081 mm
- Weight
- 2226.7 lb
- 1010 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments
Check out current offers for the 1.34 m3 (1.75 yd3), IT Coupler, Bolt-On Cutting Edge
View More Offers