| Width | 96 in 2438 mm |
| Height | 42.6 in 1081 mm |
| Weight | 2226.7 lb 1010 kg |
| Length | 48.3 in 1227 mm |
| Capacity | 1.75 yd³ 1.34 m³ |
| Base Edge Thickness | 1 in 25 mm |
| Cutting Edge Thickness | 0.7 in 19 mm |
| Interface Type | Pin On Pin On |
General Purpose Buckets 1.34 m3 (1.75 yd3), Single Tilt Pin On, Bolt-On Cutting Edge
Request A Price Shop NowKey Specs
- Width
- 96 in
- 2438 mm
- Height
- 42.6 in
- 1081 mm
- Weight
- 2226.7 lb
- 1010 kg
Features At A Glance
Product Specifications for 1.34 m3 (1.75 yd3), Single Tilt Pin On, Bolt-On Cutting Edge
See how 1.34 m3 (1.75 yd3), Single Tilt Pin On, Bolt-On Cutting Edge compares against frequently compared products.
Buckets - Backhoe Front
1.34 m3 (1.75 yd3), Single Tilt Pin On, Bolt-On Cutting Edge
Selected
- Width
- 96 in
- 2438 mm
- Height
- 42.6 in
- 1081 mm
- Weight
- 2226.7 lb
- 1010 kg
Buckets - Backhoe Front
1.34 m3 (1.75 yd3), IT Coupler, Bolt-On Cutting Edge
- Width
- 96 in
- 2438 mm
- Height
- 42.6 in
- 1081 mm
- Weight
- 1896 lb
- 860 kg
Buckets - Backhoe Front
1.6 m3 (2.1 yd3), IT Coupler, Bolt-On Cutting Edge
- Width
- 95.8 in
- 2433 mm
- Height
- 46.7 in
- 1187 mm
- Weight
- 1600.6 lb
- 726 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments
Check out current offers for the 1.34 m3 (1.75 yd3), Single Tilt Pin On, Bolt-On Cutting Edge
View More Offers